Description |
|
Kit Number |
|
| Accessory mounting kit |
10 |
9250001 |
|
| Cabinet heater |
A0 |
9250004 |
|
| 120 Vac fuse accessory |
A1 |
9250005 |
|
| 100 Vac power supply voltage converter |
A3 |
9250006 |
|
| 110 Vac power supply voltage converter |
A4 |
9250006 |
|
| 200 Vac power supply voltage converter |
A5 |
9250006 |
|
| 220 Vac power supply voltage converter |
A6 |
9250006 |
|
| 240 Vac power supply voltage converter |
A7 |
9250006 |
|
| Low-voltage close socket (2-pin) with 18-inch lead wires |
11 |
9250008 |
|
| Low-voltage close socket (2-pin) with 36-inch lead wires |
12 |
9250009 |
|
| 3-pin ac power supply socket |
13 |
9250010 |
|
| Accessory terminal block with wiring |
14 |
N/A |
|
| SEL-3022 Wireless Encrypting Transceiver accessory |
15 |
|
|
| SEL-2401 Satellite-Synchronized Clock accessory |
16 |
92500026 |
|
| SEL-2401 Satellite-Synchronized Clock accessory with low-voltage close socket (2-pin) connected to ac on terminal block |
17 |
N/A |
|
| Cabinet heater and 2-pin male socket for incoming ac supply connected to ac on terminal block |
23 |
N/A |
|
| Low-voltage close socket (2-pin) connected to ac on terminal block |
24 |
9250014 |
|
| Accessory mounting kit and low-voltage close socket (2-pin) connected to ac on terminal block |
25 |
N/A |
|
| 2-pin male socket for incoming ac supply |
26 |
9250029 |
|
| SEL-3022 Wireless Encrypting Transceiver accessory and low-voltage close socket (2-pin) connected to ac on terminal block |
27 |
N/A |
|
| 8-pin socket for voltage inputs |
28 |
9250031 |
|
| 8-pin socket for voltage inputs and low-voltage close socket (2-pin) connected to ac on terminal block |
29 |
N/A |
|
| Security sleeve |
N/A |
9250011 |
|
| 14-pin control cable |
N/A |
C510 |
|
| 2-pin low-voltage close cable |
N/A |
C515 |
|
| *Enter this two-digit Installed Number in the last two columns of the part number for new units. If accessories are being ordered for previously purchased units, use the Kit Number. |