Software and Driver Downloads
54 results
SEL-3355 Device Drivers and System Software
The SEL-3355 requires device drivers and software to be installed on the operating system in order for the devices, such as Ethernet, video, and audio devices, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3355. Please read the installation instructions and release notes that are included in each download prior to installation.
SEL-3355-2 Drivers and Software, All
This package contains all device drivers and software for SEL-3355-2 computing platforms with Intel Xeon CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.
Version: 20260902Size: 1.53 GBDate Code: 20260902
SEL-3355 Drivers and Software, All
This package contains all device drivers and software for SEL-3355 computing platforms with Intel i7 CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.
Size: 568.95 MBDate Code: 20220713
Updated the following driver packages to the versions listed:
- Intel Ethernet version 27.3 for Windows [8, 8.1, 10, 2012R2, 2016, 2019, 2022] x86-x64
SEL-3355 SATA Link Power Management Patch
This patch disables link power management, a power conservation function that is known to cause reliability issues with some solid-state drives (SSDs). Link power management provides little power-saving benefit in SEL-3355 computing platforms, and disabling the function has no negative impact on SEL-3355 operation. This patch is only applicable to SEL-3355 computing platforms with Windows operating systems in which the Intel serial ATA (SATA) driver is installed.
Size: 161.23 kBDate Code: 20150409
SEL Compass
SEL Compass goes beyond basic software updates to provide, among other offerings, a rich selection of meaningful literature, application guides, and general software products. Use the enhanced sorting capabilities to facilitate product planning, organize and distribute information, and learn about the many products SEL provides.
Full Install
Version: 4.0.7.1Size: 24.07 MBDate Code: 20251126
Compass provides Internet-connected users the ability to download and manage many SEL applications and their related documentation. A valid SEL website account is required to enable Compass to synchronize the most recent information and software updates.
SEL Virtual Port Software
Transform unsecured serial or legacy Ethernet communications on Windows computers to cryptographically secure channels by using SEL-5827 Virtual Connect Client or SEL-5828 Virtual Port Service Software. These applications are provided free by SEL to make remote SEL-3620 Ethernet Security Gateway ports available for existing software and terminal applications on your PC, including those using Modbus TCP/RTU.
The SEL Virtual Port Software family includes the following applications:
- SEL-5827 Virtual Connect Client—Create a temporary serial COM port or Ethernet TCP port for engineering access applications with the SEL-3620 and SEL-3622 Security Gateways.
- SEL-5828 Virtual Port Service—Create multiple persistent serial COM ports or Ethernet TCP ports for automation applications.
SEL-5828 Virtual Port Service
- Create up to 128 persistent virtual COM ports and/or virtual TCP ports on a Windows PC, and send serial data over Raw TCP, Telnet, and Secure Shell Protocol (SSH) Ethernet protocols.
- Use DSA or RSA 1024-bit encryption with SSH to ensure confidentiality and authenticity for serial or Ethernet data.
- Quickly create virtual serial or Ethernet ports with a simple user interface.
Version: 1.3.1.0Size: 3.12 MBDate Code: 20190226
SEL-5827 Virtual Connect Client
- Enhance the communications security of existing engineering access software solutions, such as SEL-5010 Relay Assistant Software, SEL-5020 Settings Assistant Software, and GE EnerVista™ software by converting serial and unencrypted TCP data to SSH.
- Run on isolated SEL computers—SEL virtual port software does not connect to the Internet or require a license to run.
- Back up virtual port configurations for quick commissioning of new computers and redundancy.
- Use the built-in terminal window to interact with remote devices’ command-line interface.
Version: 1.3.0.0Size: 3.49 MBDate Code: 20160913
SEL Backup and Recovery Tool (BaRT)
Use SEL BaRT to quickly and easily create a complete drive backup to capture your computing platform’s operating system and applications. Backups can be used for disaster recovery or to deploy a configured image across many similar systems. SEL BaRT was designed specifically for SEL’s computing platform line to ensure ease of use and compatibility with each platform’s features, including the system watchdog which is responsible for monitoring system availability.
SEL BaRT is custom-developed by SEL using open-source technology to be fast, portable, and free of charge. Back up a system drive in as little as 15 minutes, then, when needed, you can restore the backup image in even less time. Easily install SEL BaRT onto a USB drive using the included make_selbart Windows and Linux installation tools. See the included README.TXT file for installation instructions. The included application guide AG2012-05 (also available for download) provides detailed installation and usage instructions.
SEL BaRT
Version: 6.0.1.4Size: 217.71 MBDate Code: 20260423
This download is a self-extracting executable file (similar to a .zip file) with an .exe extension. On a Windows OS, double-click on the file to extract the contents of the file.
SEL USB Driver
This driver enables USB communication between Windows computers and SEL USB ports for the following devices:
- SEL-2440
- SEL-3031
- SEL-C662
- SEL-C667
- SEL-3021
- SEL-9192
- SEL-T4287
Installation Instructions
- Download the driver that corresponds to your version of Windows.
- Run the installer, if present, or follow the driver instructions.
- To see new COM port assignment, open Device Manager and expand Ports.
For Windows 11 operating systems.
Version: R11.1.0.53Size: 486.00 kBDate Code: 20250905
For 32-bit and 64-bit Windows 10 operating systems. (Multi-language support)
Version: R6.7.5Size: 3.58 MBDate Code: 20180515
For 32-bit and 64-bit Windows 8, Windows 7, Vista, and XP operating systems. (Multi-language Support)
Version: R6.6.0.0Size: 3.56 MBDate Code: 20130215
SEL-3355 Firmware and BIOS Updates
These updates provide enhancements, bug fixes, and security updates to the firmware and BIOS embedded in the SEL-3355 system. Please read the installation instructions and release notes that are included in each download prior to installation.
SEL-3355-2 BIOS Update
This package contains the files necessary to update the BIOS in SEL-3355-2 computing platforms with Intel Xeon CPUs. This update contains a number of security updates, see the included ReleaseNotes.txt file for details.
Version: 2.10Size: 54.88 MBDate Code: 20260902
SEL-3355-2 Intel Management Engine (ME) Firmware Update
This package includes the Intel Management Engine firmware and update tools as provided by Intel to update SEL-3355-2 computing platforms with Intel Xeon CPUs. It contains the latest security updates and bug fixes at the time of this release (see the README.txt file included in the download for more information). This update is not included in the BIOS update package and must be installed to ensure your computing platform's firmware is fully up to date.
Version: 11.9.5.3098Size: 301.42 MBDate Code: 20260902
SEL-3355 BIOS Update
This package contains the files necessary to update the BIOS in SEL-3355 Computers with Intel i7 CPUs. This update contains a number of enhancements, see the included ReleaseNotes.txt file for details.
Version: 1.9Size: 5.57 MBDate Code: 20200206
- Processor microcode updates to address Fallout, ZombieLoad/RIDL, and other security issues. See INTEL-SA-00233, CVE-2018-12126, CVE-2018-12127, CVE-2018-12130, CVE-2019-11091, and CVE-2019-0161 for more details.
SEL-3355 Intel Management Engine (ME) Firmware Update
This package includes the Intel Management Engine firmware and update tools as provided by Intel to update SEL-3355 computing platforms with Intel i7 CPUs. It contains the latest security updates and bug fixes at the time of this release (see the README.txt file included in the download for more information). This update is not included in the BIOS update package and must be installed to ensure your computing platform's firmware is fully up to date.
Version: 8.1.72.3002Size: 100.53 MBDate Code: 20180508
- Intel released firmware update for the PCH in the SEL-3355 and SEL-3360 that addresses the AMT security vulnerabilities documented in CVE-2017-5711, CVE-2017-5712, CVE-2017-13077, CVE-2017-13078, and CVE-2017-13080.
128 GB and 256 GB SLC Solid State Drive (SSD) Firmware Update
This update is to address possible data corruption under certain high workloads when using certain 128 GB and 256 GB Industrial Grade SLC SSDs included in SEL-3355 and SEL-3360 computing platforms sold from 2015 to 2018. Please see the documentation included in this package to learn how to identify any of your SSDs that require this update.
Version: 1.3Size: 66.86 MBDate Code: 20181003
- Made changes to help prevent update application from getting interrupted and leaving SSD in a non-functioning state.
- Added the revision 2b upgrade tool from Virtium, which attempts to recover an SSD left in a non-functioning state if a new update attempt on that SSD is started immediately after the failed attempt. The recovery uses data, stored in the log, about the last attempted update.
- Same firmware update version 0502-001.
SEL-3360 Device Drivers and System Software
The SEL-3360 requires device drivers and software to be installed on the operating system in order for the devices such as Ethernet, video, audio, and the system Watchdog to function. Products shipped from the factory with an operating system installed already include all necessary drivers and software. Use the downloads below when installing your own operating system or to update existing software and drivers on your SEL-3360. Please read the installation instructions and release notes that are included in each download prior to installation.
SEL-3360-2 Drivers and Software, All
This package contains all device drivers and software for SEL-3360-2 computing platforms with Intel Xeon CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.
Version: 20260902Size: 1.53 GBDate Code: 20260902
SEL-3360 Drivers and Software, All
This package contains all device drivers and software for SEL-3360 computing platforms with Intel i7 CPUs. Most 64-bit Windows operating systems are fully supported, while some Linux and 32-bit Windows operating systems are only partially supported (no SEL SysMon or Watchdog support). Contact SEL if you have questions about support for a specific operating system.
Size: 568.95 MBDate Code: 20220713
Updated the following driver packages to the versions listed:
- Intel Ethernet version 27.3 for Windows [8, 8.1, 10, 2012R2, 2016, 2019, 2022] x86-x64
SEL-3360 SATA Link Power Management Patch
This patch disables link power management, a power conservation function that is known to cause reliability issues with some Solid State Drives (SSDs). Link power management provides little power saving benefit in SEL-3360 computing platforms, and disabling the function has no negative impact on SEL-3360 operation. This patch is only applicable to SEL-3360 computing platforms with Windows operating systems in which the Intel serial ATA (SATA) driver is installed.
Size: 969.00 BDate Code: 20150409
SEL-5401 Test Software for SEL-4000
Full Install
Version: 1.0.0.7Size: 2.51 MBDate Code: 20110223
SEL-3390E4 DRIVERS
The SEL-3390E4 requires device drivers to be installed on the operating system in order for the device to function. Select the download below that matches your operating system. Installation Instructions and Release Notes are included in each package. Operating systems not listed below are currently not supported.
SEL-3300 Driver Bundle for Microsoft Windows 10/11, Server 2016/2019/2022/2025
This bundle includes device drivers used in SEL computing platforms and PCIe expansion cards. This bundle also includes supporting software and utilities, such as SEL SysMon software.
Version: 2.36.0.4Size: 326.03 MBDate Code: 20260729
SEL-3390E4 Driver for Microsoft Windows 7/8/8.1 and Server 2008R2/2012
This is an older version of the SEL-3390E4 driver for use with older versions of Microsoft Windows. For Windows 10 or Server 2016 or newer, use the SEL-3300 Driver Bundle.
Version: 1.4Size: 67.01 MBDate Code: 20161128
SEL-3300 Driver Bundle for Linux CentOS 6/7, Red Hat 6/7/8/9/10, SUSE 15/16, Ubuntu 16.04/18.04/20.04/22.04/24.04/26.04, and Alma Linux 8/9/10
This bundle includes device drivers for SEL Ethernet, serial, and time devices used in SEL computing platforms and PCIe expansion cards.
SEL provides repositories that can be used to install a selection of the packages in the download link below, including RHEL pre-compiled packages. For more information, see the README at the following URL: https://cdn.selinc.com/repos/README.txt
Version: 5.2.1.6331Size: 473.43 MBDate Code: 20260708
SEL-3390E4 Driver for Linux CentOS 6
This is an older version of the SEL-3390E4 driver for use with CentOS 6.9 or earlier. For later versions of CentOS or any other Linux distribution, use the SEL-3300 Driver Bundle.
Version: 1.4Size: 4.47 MBDate Code: 20190920
SEL-3390E4 Driver for VMware ESXi 8.0
This is the VMware certified and signed SEL-3390E4 Ethernet driver for use with VMware ESXi 8.0.
Version: 1.0.0.247Size: 10.16 MBDate Code: 20240301
SEL-3390E4 Driver for VMware ESXi 7.0
This is the VMware certified and signed SEL-3390E4 Ethernet driver for use with VMware ESXi 7.0.
Version: 1.0.0.247Size: 10.16 MBDate Code: 20240403
SEL-3390E4 Driver for VMware ESXi v6.7 Update 3
This driver is for use with VMWare ESXi Version 6.7 Update 3. Newer versions of VMWare ESXi are not currently supported.
Version: 2.0Size: 10.12 MBDate Code: 20220919
SEL-3390S8 DRIVERS
The SEL-3390S8 requires device drivers to be installed on the operating system in order for the device to function. Select the download below that matches your operating system. Installation Instructions and Release Notes are included in each package. Operating systems not listed below are currently not supported.
SEL-3300 Driver Bundle for Microsoft Windows 10/11, Server 2016/2019/2022/2025
This bundle includes device drivers used in SEL computing platforms and PCIe expansion cards. This bundle also includes supporting software and utilities, such as SEL SysMon software.
Version: 2.36.0.4Size: 326.03 MBDate Code: 20260729
SEL-3390S8 Driver for Microsoft Windows 7/8/8.1 and Server 2008R2/2012
This is an older version of the SEL-3390S8 driver for use with older versions of Microsoft Windows. For Windows 10 or Server 2016 or newer, use the SEL-3300 Driver Bundle.
Version: 1.3Size: 18.66 MBDate Code: 20141104
SEL-3300 Driver Bundle for Linux CentOS 6/7, Red Hat 6/7/8/9/10, SUSE 15/16, Ubuntu 16.04/18.04/20.04/22.04/24.04/26.04, and Alma Linux 8/9/10
This bundle includes device drivers for SEL Ethernet, serial, and time devices used in SEL computing platforms and PCIe expansion cards.
SEL provides repositories that can be used to install a selection of the packages in the download link below, including RHEL pre-compiled packages. For more information, see the README at the following URL: https://cdn.selinc.com/repos/README.txt
Version: 5.2.1.6331Size: 473.43 MBDate Code: 20260708
SEL-3390S8 Driver for Linux RHEL\CentOS 6
This is an older version of the SEL-3390S8 driver for use with RHEL\CentOS 6.9 or earlier. For later versions of RHEL\CentOS or any other Linux distribution, use the SEL-3300 Driver Bundle.
Version: 1.2Size: 211.73 kBDate Code: 20151110