Fault Indicators and Sensors
The Fault Indicator and Sensor Division designs and manufactures fault indicators and sensors, supplying utilities around the world with products that help reduce fault-finding time so that power can be restored quickly after a fault occurs. In business since 1950, this division of SEL is the electric power industry's leader in fault indicator technology, producing the widest variety of fault indicator products.
| | Top Five Reasons to Use the AR360 - Best visibility through full 360-degree viewing
- Superior inrush restraint logic
- Lowest trip value
- Trip response time of 24 ms nominal
- Widest clamping range
|
- Start Deploying SEL Fault Indicators Today!

With SEL fault indicators you can detect temporary faults before they turn into outages and speed restoration after permanent faults. Find the SEL fault indicator that's best for you in the SEL Fault Indicator Selection Guide. To discover the advantages of using SEL fault indicators in your system, and to learn how fault indicators can be applied with other SEL products, access the SEL Indicators and Sensors Flyer.
- Overhead Fault Indicators

SEL offers a variety of fault indicators for use on unfused taps, long feeders with midline reclosers or sectionalizers, overhead to underground transitions, and feeders that experience recurring faults.
Choose from manual, timed, or automatic reset models, line or battery powered. Easy to install and maintenance-free, SEL fault indicators help identify and locate temporary and permanent faults faster, enabling the utility to make repairs and restore power faster.
- Underground Fault Indicators

SEL offers a variety of fault indicators for use on subsurface or pad-mounted transformers, subsurface or pad-mounted switchgear and sectionalizing cabinets, junction boxes, and splices. Choose from single-phase underground or three-phase underground (single-phase sectionalized or three-phase sectionalized), depending on your application. Select from manual, timed, or automatic reset models, cable- or battery-powered. An auxiliary contact option provides SCADA compatibility. SEL fault indicators help identify and locate temporary and permanent faults faster, enabling the utility to make repairs and restore power faster.
- Wireless Solutions

SEL is continuously developing new radio communications products for underground applications. The SEL RadioRANGER® Wireless Fault Indication System works with an RF link between the Wireless Interface and a Remote Fault Reader, enabling crews to determine the fault indicator status and locate faults on distribution networks, without needing to enter a vault or open a pad mount. The WSO - Wireless Sensor for Overhead Lines stores load and temperature data, and monitors the distribution line for loss of voltage, loss of current, or fault events. Data packets are periodically transmitted by radio. With either product, faulted sections of cable are detected in half the time, line crews can be dispatched faster, and service is restored.
- Tools and Sensors

These may be used in conjunction with SEL fault indicators or as stand-alone devices.
- Upcoming Events

SEL participates in conferences, technical seminars, and tradeshows around the country. Check our calendar to see when we’ll be near you.
- 2012 Fault Indicators and Sensors Product Catalog

SEL fault indicators and sensors reduce fault-locating time and make fault-finding safer.