SEL
BER

BER — BEACON® Electrostatic Reset

Sales and Ordering Information

Please contact Customer Service at
SEL Lake Zurich, Illinois at +1.847.362.8304 

or by email at csrlz@selinc.com 

BER Fault Indicators are powered by line energy and provide two distinctive displays. The BER has a red, reflective display target (largest display surface in the industry) and a superbright red LED.  A high-capacity, long-life, replaceable lithium battery provides 1200 flash hours to operate the LED display. To maximize battery life, the target display uses no battery energy.

Using smart Daylight Restraint® technology, the BER automatically conserves battery life by flashing the LED only during periods of low ambient light. The BER will reset the target and clear a flashing LED upon restoration of normal line power conditions that meet the L-L minimum requirement.

Apply BERs to overhead conductors from 8660 V to 69 kV L-L system voltage. An alternate snap-action clamp style allows application in live-front switchgears. Trip values are factory-set to your specification. BERs are quick and easy to install using a single hot stick.

  • Dual-display FCI incorporates an LED with a reflective, red mechanical target (the largest in the industry) and provides excellent visual indication, even in low-light conditions.
  • 1200 flashing hours standard; 3000 flashing hours with the nonreplaceable battery.
  • Mechanical target continues to provide indication regardless of battery status.
  • Automatic reset occurs upon restoration of system voltage.
  • Daylight Restraint conserves battery life by activating the LED only in reduced ambient light conditions.
  • Apply at strategic intervals along overhead conductors and at midfeeder disconnects to minimize fault-finding time and optimize reliability statistics.
  • Inrush restraint feature prevents false tripping during recloser operations.
Power Source Electric field potential gradient
Nominal Trip Ratings 50 to 1200 A
Trip Tolerance ±10%
System Voltage Range (L-L) 8660 V to 69 kV
Reset Time Approximately 5 minutes at 5 kVL-N (higher voltages result in quicker reset)
Display Reflective red target with LED
Maximum Fault Current 25 kA for 10 cycles at 60 Hz
Trip Response Time 1 ms
Inrush Restraint Response Time 300 ms
Outer Diameter Clamping Range 0.25" to 1.6" (please specify clamping diameter or range when ordering)
Battery 3.6 V high-capacity lithium battery with a 20-year shelf life
Flash Life 1200+ hours standard (replaceable 2.4 Ah cell);
3000+ hours (nonreplaceable 8.5 Ah cell)
Housing Material UV-stabilized polycarbonate resin
Clamp Material Stainless-steel clamp with a UV-stabilized rubber sleeve
Temperature Range —40° to +85°C
Approximate Weight 390 g (0.86 lbs)

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2011 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil