SEL
Loading...
CRD
Loading...

CRD — Current Reset

Sales and Ordering Information

Please contact Customer Service at
SEL Lake Zurich, Illinois at +1.847.362.8304

or by email at CSR@eosmfg.com

CRD-Current Reset Fault Indicators are used for fault location on overhead power distribution systems. CRDs are powered by the load current present around the conductor. They indicate a faulted-line condition by showing a large, red reflective target (8-square-centimeters). CRDs automatically reset to a normal line condition by showing a white, reflective target upon restoration of load current that meets the CRDs minimum load requirement.

 

CRDs can be installed with a single hot stick, have a 1 ms response time, and significantly reduce fault-finding time. The UV-stabilized, polycarbonate housing, vinyl-coated core, and stainless-steel spring make CRDs suitable for application in harsh, outdoor conditions.

  • Load current-powered—no battery necessary.

  • No minimum-voltage requirement.

  • Automatically resets upon restoration of load current.

  • Inrush restraint feature prevents false tripping during recloser operations.

  • Maintains trip tolerance throughout the clamping range.

  • Easy to install with a single hot stick.

  • UV-stabilized materials provide excellent weatherability.

Power Source Load current
Nominal Trip Ratings 100 to 1200 A
Trip Tolerance ±10%
System Voltage Range (L-L) Up to 38 kV
Reset Time 25 seconds at 3 A
Reset Current 3 A
Maximum Fault Current 25 kA for 10 cycles
Trip Response Time 1 ms
Inrush Restraint Response Time 300 ms
Outer Diameter Clamping Range 0.3" to 1.1" (please specify clamping diameter or range when ordering)
Housing Material UV-stabilized polycarbonate resin
Transformer Core Silicon steel with vinyl coating
Temperature Range —40° to +85°C
Approximate Weight 510 g (1.12 lbs)

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2010 SEL  | SEL Links  | SEL Expert  | SEL Latin America  | SEL Mexico  | SEL Brazil  | SEL China