SEL
ERL

ERL — Electrostatic Reset

Sales and Ordering Information

Please contact Customer Service at
SEL Lake Zurich, Illinois at +1.847.362.8304 

or by email at csrlz@selinc.com 

ERL Fault Indicators are powered by the potential gradient surrounding a high-voltage power line. The ERL displays a faulted line condition by showing a large reflective red target. The 8-square-centimeter red target remains visible until the line is reenergized for the minimum reset time and system voltage required for operation.

ERLs can be installed on energized lines by use of a single hot stick. The hermetically sealed UV-stabilized housing and stainless steel clamp make the ERL tough enough to handle harsh outdoor environments.

  • ERL automatically resets upon restoration of system voltage.
  • ERL can be applied at strategic intervals along overhead conductors and at midfeeder disconnects to minimize fault-finding time and optimize reliability statistics.
  • Inrush restraint feature prevents false tripping during recloser operations.
  • The reflective red target (the largest display in the industry) is easy to spot, both at night and during the day.
  • Zero maintenance: no battery to replace or monitor.
  • Models with the snap-action clamp option are applicable on live-front switchgear—simply install the ERL onto the barrel of the cable termination lug.
Power Source Electric field potential gradient
Nominal Trip Ratings 50 to 1200 A
Trip Tolerance ±10%
System Voltage Range (L-L) 8660 V to 69 kV
Reset Time Approximately 5 minutes at 5 kVL-N (higher voltages result in quicker reset)
Display Reflective red target
Maximum Fault Current 25 kA for 10 cycles at 60 Hz
Trip Response Time 1 ms
Inrush Restraint Response Time 300 ms
Outer Diameter Clamping Range 0.25" to 1.6" (please specify clamping diameter or range when ordering)
Housing Material UV-stabilized polycarbonate resin
Clamp Material Stainless-steel clamp with a UV-stabilized rubber sleeve
Temperature Range —40° to +85°C
Approximate Weight 240 g (0.53 lbs)

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2011 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil