SEL
VIN

VIN — Voltage Indicators

Sales and Ordering Information

Please contact Customer Service at
SEL Lake Zurich, Illinois at +1.847.362.8304 

or by email at csrlz@selinc.com

Voltage Indicators (VINs) are typically installed in transformers, switchgear and other underground distribution enclosures. They are easily installed on the test point of a 200 A elbow or a 600 A T-body. VINs are line-powered and indicate the presence of voltage at or above 2 kV phase-to-ground by flashing a brilliant neon lamp. The initial flash occurs 30 seconds after installation and the flash rate is proportional to the voltage present: the higher the voltage level, the faster the flash rate.

The VINs circuitry is epoxy-encapsulated and housed within an EPDM rubber boot making the VIN suitable for application in underground environments. VINs are a quick and economical way to add voltage detection to undergound systems.

  • Indicates the presence of system voltage to ensure safety.
  • Flashing neon bulb indicates voltage is present. Faster flash rate indicates higher voltage.
  • Install in pad-mounted transformers, switchgear, and other underground distribution enclosures with basic insulating plugs or capacitive test points.
  • Applicable on most brands of test point elbows. Both 200 A and 600 A models available.
  • Compact, lightweight, and durable design makes the voltage indicator easy to install.
  • Three-phase version also available. Please consult SEL.
Power Source Test point elbow terminator voltage
Primary Voltage (L-L) 2 kV to 35 kV
Flash Response Time 30 seconds at 2 kVL-L 
Flash Rate Proportional to voltage
Elbow Style 200 A or 600 A elbows with test points or basic insulating plugs
Housing Material Conductive EPDM rubber
Temperature Range —40° to +85°C
Approximate Weight 100 to 180 g (0.22 to 0.40 lbs)

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2011 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil