SEL
CR

CR — Current Reset

Sales and Ordering Information

Please contact Customer Service at
SEL Lake Zurich, Illinois at +1.847.362.8304 

or by email at csrlz@selinc.com 

Current Reset (CR) Fault Indicators can be installed on both underground and overhead systems. CRs are powered by the load current present on an energized line. A CR indicator will respond to a fault and remain in the faulted-display condition until the line is energized with normal line load at which time it will automatically reset. For underground applications, three-phase versions are available with integral and remote displays.

UV-stabilized housings, stainless-steel and vinyl-coated clamping mechanisms make CR Fault Indicators suitable for use in the harsh environments of overhead and underground applications.

RadioRANGER Compatible 

  • Automatic reset upon restoration of load current.
  • Closed-core design provides adjacent phase immunity.
  • Available for single- and three-phase applications.
  • Choose from BEACON® LED, target, and combination displays, depending on your application and operating practices.
  • Ideal for installation in pad-mounted equipment without elbow testpoints; install the fault indicator outside of the influence of the ground return path of the cable’s concentric neutral.
  • Installation on low-voltage secondary lines is an ideal fault-finding solution in industrial environments.
  • Choose the auxiliary contact option for SCADA compatibility.
  • Fault-powered current reset models also available for low-load current applications. Please consult SEL.
Power Source  
  Current Reset Load current ≥3 A
Trip Value  
  Current Reset 100 to 1200 A
  Fault Powered 200 to 800 A
Maximum Fault Current 25 kA for 10 cycles
Trip Response Time  
  Current Reset 1 ms
  Fault Powered 8 ms nominal (function of current)
Outer Diameter Clamping Range 0.75" to 2.10" (please specify clamping diameter or range when ordering)
Reset Requirements 3 A
Housing Material UV-stabilized polycarbonate resin
Clamp Material Vinyl-coated silicon steel
Submersibility Up to 15 feet
Temperature Range —40° to +85°C

Tamperproof Bolt Display

BEACON Bolt® Display

Standard “V” Display

Three-Phase “3” Display

Large “L” Display

Radio Ranger Remote Display

RadioRANGER® Remote Fault Reader Display

   

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2011 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil