SEL
MR and MB

MR and MB — Manual Reset

Sales and Ordering Information

Please contact Customer Service at
SEL Lake Zurich, Illinois at +1.847.362.8304 

or by email at csrlz@selinc.com 

Manual Reset (MR) Fault Indicators employ a magnetic principle using two magnetic elements. One is the yoke which is demagnetized by the fault current, allowing the other to act on the display and cause a reflective red target to show. The target is held in place magnetically until the MR is reset using the Manual Reset Tool.

The MR is secured to the line by means of overcenter toggle clamps and may be applied or removed by a hot stick. MR Fault Indicators have a response time of 12 ms at the trip rating. The display has a red reflective target area of 3.3 square centimeters.

Manual Button (MB) Reset Fault Indicators use a magnetic field from the fault current to act as an overcenter magnetic toggle to produce fault indication. No mechanical triggers or latches are used. The MB display features a reflective red/white target. A faulted line condition is displayed by the red target while a normal condition is displayed by the white target. The MB is reset by pressing a magnetic button integral to the indicator, thus making removal from the line unnecessary for reset.

Both MR and MB fault indicators have hermetically-sealed ultrasonically welded housings and stainless-steel, vinyl-coated clamping mechanisms that make them suitable for use in harsh, submersed, and corrosive environments.

  • After a fault occurs, use an MR or MB before reclosing for inexpensive, efficient fault location.
  • Line-powered, battery free.
  • The built-in reset button in the MB model eliminates the need for a separate reset tool.
  • The MR model is available in a convenient kit to keep on a truck— three MRs and a reset tool in a sturdy, lightweight carrying case.
  • MR models are also applicable on overhead systems. MB models are only for underground applications.
  • More than 50 years of field-proven reliability.
Nominal Trip Ratings  
  MB 25 to 800 A
  MR 100 to 800 A
Trip Tolerance ±10%
System Voltage Range  
  Overhead (MR only) Up to 38 kVL-L 
  Underground Matches the URD cable rating
Maximum Fault Current 25 kA for 10 cycles
Trip Response Time 8 ms
Outer Diameter Clamping Range 0.25" to 1.4" (please specify the clamping diameter or range when ordering)
Temperature Range —40° to +85°C
Approximate Weight  
  MB 170 g (0.37 lbs)
  MR 140 g (0.31 lbs)

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2011 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil