SEL
PILC

PILC — Paper-Insulated Lead Cable Fault Indicator

Sales and Ordering Information

Please contact Customer Service at
SEL Lake Zurich, Illinois at +1.847.362.8304 

or by email at csrlz@selinc.com 

PILC Fault Indicators are applied on paper-insulated, lead-covered, underground distribution cables. PILC Fault Indicators may be applied on a wide range of PILC configurations and applications from 2.2" to 4.64" diameter, triplexed, single-phase and three-phase sector (or round) or triplexed PILC cables.

The PILC's split-core design is quickly and easily installed without disconnecting the PILC cable. Its rugged construction is designed for use in applications with submersion of up to 15 feet of water. The PILC fault indicator is compatible with the RadioRANGER® Wireless Fault Indication System. Used together they make fault finding on urban systems as simple and quick as possible.

RadioRANGER Compatible 

Simplify Fault Finding on PILC 
  • Narrows possible fault locations to one or two spans of cable.
  • Choice of a remote target or RadioRANGER compatibility maximizes display options.
  • Sensor design accommodates PILC diameters ranging from 2.2 to 4.64 inches.
  • Four- and eight-hour timed reset options ensure sufficient fault-finding time.
  • Split-cuff design makes installation simple.
  • Fully encapsulated circuitry and stainless-steel parts withstand harsh underground environments.
  • Durable construction, 3.6 V lithium battery, and reliable circuitry provide more than 15 years of maintenance-free operation.
PILC Fault Indicators examples 

Tamperproof Bolt Display

BEACON Bolt® Display

Standard “V” Display

Three-Phase “3” Display

Large “L” Display

Radio Ranger Remote Display

RadioRANGER® Remote Fault Reader Display

   

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2011 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil