SEL
Loading...
SR
Loading...

SR — Secondary/Low-Voltage Reset

Sales and Ordering Information

Please contact Customer Service at
SEL Lake Zurich, Illinois at +1.847.362.8304

or by email at CSR@eosmfg.com

Secondary Reset (SR) Fault Indicators are installed in transformers where secondary voltage is available. SRs are line powered. To operate correctly, the SR's spring clamp must be in contact with a grounded cable shield or semicon, and the low voltage lead must be connected to the secondary.

 

Upon occurrence of a fault, the display shows a reflective red target which remains until the secondary voltage is restored, and meets the SR's minimum voltage requirement, at which time the SR will automatically reset and the display will show a reflective white target.

 

The SR's circuitry is epoxy-encapsulated within a UV-stabilized polycarbonate housing. Additionally, the hermetically-sealed display and stainless-steel spring clamp make SRs suitable for harsh underground environments. SRs provide reliable, economical fault location in areas where secondary low voltage is the only source of available energy.

  • Line-powered arm and reset eliminate the need for a battery.

  • The secondary voltage supplies the necessary arm and reset requirements in applications where there is insufficient load current to use a SR product.

  • Available for single- and three-phase applications.

  • Choose from BEACON® LED, target, and combination displays, depending on your application and operating practices.

  • Reset restraint option prevents undesired reset from backfeed voltage. Please consult SEL.

Power Source Secondary voltage
Secondary Voltage 110 to 460 Vac
Nominal Trip Ratings 50 to 1000 A
Trip Tolerance ±10%
Reset Time* Approximately 30 seconds at 120 Vac
Maximum Fault Current 25 kA for 10 cycles
Trip Response Time 1 ms
Outer Diameter Clamping Range 0.75" to 1.6" (please specify clamping diameter or range when ordering)
Housing Material UV-stabilized polycarbonate resin
Clamp Material Stainless steel
Temperature Range —40° to +85°C
* Product may vary depending on configuration

Tamperproof Bolt Display

BEACON Bolt® Display

Standard "V" Display

Three-Phase "3" Display

Large "L" Display

Radio Ranger Remote Display

RadioRANGER® Remote Fault Reader Display

   

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2010 SEL  | SEL Links  | SEL Expert  | SEL Latin America  | SEL Mexico  | SEL Brazil  | SEL China