SEL
TR

TR — Timed Reset

Sales and Ordering Information

Please contact Customer Service at
SEL Lake Zurich, Illinois at +1.847.362.8304 

or by email at csrlz@selinc.com 

Timed Reset (TR) Fault Indicators are typically installed in transformers or on overhead conductors near unfused taps or riser poles. An optional snap-action clamp is available that allows use on livefront switchgear. TR Fault Indicators are powered by a long-life, ultra-high capacity lithium battery and are ready to respond to a fault immediately upon installation. TRs are true timed reset fault indicators, making them immune to false reset due to system backfeed.

TRs are available in single- and three-phase versions with integral or remote displays. The display is available as a mechanical target, a flashing LED, or a combination of target and LED. Whichever display is chosen, the TR will respond to a fault, and the display will remain in the faulted condition until the preselected time period has elapsed or the unit is manually cleared.

The TR's circuitry is epoxy-encapsulated and housed within a UV-stabilized polycarbonate housing. The clamping mechanism is stainless steel and the dipalys are hermetically sealed. This rugged construction makes TRs well-suited to harsh outdoor or underground environments.

RadioRANGER Compatible 

  • Automatic reset at the end of a fixed reset period allows time for crews to locate permanent and transient faults.
  • Ideal in locations where false reset because of feedback is a concern.
  • Several remote display options eliminate the need to open an enclosure cabinet to determine the indicator’s status.
  • Available with test point or clamp-on sensors for single- and three-phase applications.
  • Auxiliary contact option for SCADA compatibility.

Single Phase * 

Nominal Trip Ratings 50 to 1200 A
Trip Tolerance ±10%
Maximum Fault Current 25 kA for 10 cycles
Trip Response Time 1 ms
Housing Material UV-stabilized polycarbonate resin and/or conductive EPDM rubber
Clamp Material Rubber-sleeved stainless steel
Battery (on BEACON® models) 3.6 V lithium battery with a 20-year shelf life and 1200 flashing hours
Temperature Range —40° to +85°C
* Please call for three-phase specifications

Tamperproof Bolt Display

BEACON Bolt® Display

Standard “V” Display

Three-Phase “3” Display

Large “L” Display

Radio Ranger Remote Display

RadioRANGER® Remote Fault Reader Display

   

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2011 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil