Literature Careers Products Services Contact Home Home
Mounting Accessories



SEL offers a variety of Mounting Accessories to make retrofits and relay replacement simple and quick. In addition, SEL relay bezels and brackets provide a clean finished edge for mounting relays. They can be ordered separately for a nominal charge. Contact SEL with requirements not covered by our standard bezels or brackets.




 

Features and Benefits
For mounting SEL-100, SEL-200, and SEL-300 series relays.
  Bezels to accommodate replacement relay installations.
  • For ABB - FT 41/42 cutout.
  • For GE L2 cutout.
For mounting SEL-701 and SEL-701-1 Relays.
  Bezels to accommodate replacing a GE/Multilin 269 in a Panel.
For mounting SEL-734 and SEL-749M Relays.
  Mounting Brackets to install the following devices into 19” racks and bezels to retrofit these devices into a panel.
  • For PML ION, PML 8000-series, Schlumberger Q1000, Ametek/Scientific Columbus JEM 10, Ametek/Scientific Columbus JEM 1, Landis+Gyr Quad4 Plus, Landis+Gyr MAXSYS, ABB FT21, GE S1, GE/Multilin 169, GE/Multilin 239, GE/Multilin 269, GE/Multilin 269 Drawout, GE/Multilin 369, GE/Multilin 469, GE MIG, Basler MPS 100, Basler MPS200, Cooper MM30, Toshiba S2E21 cutouts.
For protecting most SEL-200, SEL-300, and SEL-500 series relays from front splashes and dust.
  The Dust and Splash Protection Kits 9103 and 9104 are available for rack-mount devices to be installed into panels.
Configurable Conversion and Replacement Kits are available.
  Ask for the Conversion/Replacement Kit 9157 when you contact your local CSR with the serial # of your unit. Specify if you need a replacement or a conversion kit for rack, panel or projection panel mount.
 

 

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990