SEL

Dynamic Bay Control Database

One-line graphical displays

 

SEL-451-4 Display HighlightThe one-line graphical display database for the SEL-451-4 Bay Control, Automation, and Protection System provides one-line displays to simplify bay control. Use these graphical displays to represent your bay configuration and easily navigate to control disconnect switches and breakers. Each one-line display includes the bay name, bus labels, breakers, switches, and analog quantities. The graphical display database installs quickly into acSELerator QuickSet® SEL-5030 Software and allows you to rapidly commission your bay control.

 

Install the graphical display database in three easy steps:

  1. Download the graphical display database installation program.

    Login to Download 

  2. Run the graphical display database installation program.

    This will install the graphical display database (MimicDiagrams.mdb) into the appropriate acSELerator QuickSet directory.

  3. Open acSELerator QuickSet.

    (The graphical display requires acSELerator QuickSet version 4.7.1.3 or newer.)

    If necessary, download the latest version of acSELerator QuickSet. 

    • Note: In order to load screen #80 or higher, the SEL-451-4 Relay must have firmware revision R120 or newer.

 

Bay Control Display

 

The database includes the following one-line graphical displays:

 

Description contains:
Example: Single Bus or Two Breaker
NumberAscending OrderThumbnailDescriptionDate
26 Thumbnail Double Bus Three Breaker20070806
27 Thumbnail Single Bus Single Breaker20070806
28 Thumbnail Single Bus Single Breaker with Disconnects20070806
29 Thumbnail Single Bus Single Breaker with Ground20070806
30 Thumbnail Double Bus Single Breaker20070806
31 Thumbnail Double Bus Single Breaker with Ground20070806
32 Thumbnail Single Bus Single Breaker with Transformer20070806
33 Thumbnail Single Bus Single Breaker with Ground and Transformer20070806
34 Thumbnail Double Bus Single Breaker with Transformer20070806
35 Thumbnail Double Bus Single Breaker with Ground and Transformer20070806
Results per page: Page: 1 - 2 - 3 - 4 - 5 | Next > of 17 | Jump to page:

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil