SEL-2523 Annunciator Panel
Not only do the 42 inputs and 11 outputs make the SEL-2523 a great fit for traditional annunciation, but programmable logic and up to four communications ports supporting DNP3, Modbus®, and SEL protocols allow it to make easy work of your most demanding applications. Simplify commissioning and troubleshooting with a built-in sequence of events recorder and full software HMI. Field configurable labels give the alarm panel the ability to be modified if changes in the number or type of devices being monitored changes. A wide range of power supply voltages and contact input voltages allow the SEL-2523 to be installed in virtually any system.
- Local Annunciation
Select from six ISA-18.1 standard acknowledge sequences. - Communications
Use up to four serial ports to communicate using DNP3, Modbus®, or SEL protocols including Mirrored Bits®. - Time-Tagged Event Recording
Time-tag alarm events to the nearest millisecond. Report time-tagged messages with DNP3 or SEL Fast SER protocol. - Easy Installation
Save time with simple wiring and configuration. Print slide-in labels on any printer for easy installation or modification. - Logic Processing
Create custom alarm conditions using programmable logic to combine inputs and communications data without custom wiring. - Reliability
Meet the demands of your harshest environments. The SEL-2523 is designed to exceed stringent vibration, electrostatic discharge, electromagnetic interference, and temperature requirements.
- Manned Station Annunciator
Output contact can drive alarm horn or external light. Super-bright LED output provides easily visible indication of alarm points in any ambient lighting condition. - Unmanned Station Annunciator
Seal-in of momentary alarms provides a visual indication of event history. Convey status and alarms to personnel via SCADA or telephone.
Flyers
Data Sheets
Guideform Specification
Instruction Manuals
Label Instruction
Access drawings via the Online Product Configuration link in the Ordering Information box at the top right of this page (below the product photo).
From the Product Configuration page, configure your product or enter your part number via the Universal Part Number Reverse Lookup. Then download custom .dwg or .pdf files specific to your product.
You may also go directly to the Product Configuration page to make a product selection.