SEL-2725 Five-Port Ethernet Switch

Ordering Information

Budgetary Price:
$450

Fully Optioned Price:
$748

The SEL-2725 is an unmanaged five-port switch and copper-to-fiber-optic media converter. Apply to build reliable, safe Ethernet networks in electrical substations, plants, and other mission critical sites. Connect to devices in the same cabinet using shielded twisted-pair Category 5 cable, and communicate with the substation or plant LAN with a fiber-optic link.

  • Tough
    Withstands vibration, electrical surges, electrostatic discharge, fast transients, and extreme temperatures. Meets or exceeds IEEE 1613 (class 2) and IEC 61850-3 standards for communications networking devices in electric power substations. The SEL-2725 drops no packets throughout this rigorous testing. 

  • Reliable
    Depend on reliability from SEL. Compare our superior specification compliance, lower price, and worldwide, ten-year warranty to alternatives. Directly power from 24/48 Vdc or 125/250 Vdc or Vac; observed power supply MTBF exceeds 3,000 years.

  • Simple
    Easily apply unmanaged “no-settings” switch/media converter. Just connect power, Ethernet devices, and the fiber-optic Ethernet network. LED indicators simplify commissioning and solving network problems. Copper Ethernet ports automatically configure for crossover cables, speed, and half- or full-duplex operation.

  • Safe
    Convert Ethernet links to fiber-optic Ethernet links. Use fiber-optic Ethernet links outside of cabinets for increased safety and electrical noise immunity.

Single and Dual Fiber Option 

  • Connect the Ethernet ports of up to four devices in the same cabinet or panel to an SEL-2725, using Category 5 shielded, twisted-pair (STP) cable. Use the fiber-optic ports with fiber-optic cable to safely link the SEL-2725 to a station Ethernet switch router, or another SEL-2725.

  • Build reliable, safe Ethernet networks in electrical substations, generating plants, industrial plants, and other mission-critical sites.

  • Share inputs and outputs of  SEL-2411 Programmable Automation Controllers using IEC 61850 GOOSE messages.

  • Power Supply

    Option Range
    12 Vdc 9–30 Vdc
    24–48 Vdc 18–60 Vdc
    110–250 Vdc, 110–240 Vac 85–275 Vdc, 85–264 Vac

  • Fiber-Optic Ports

    Option Maximum Distance Device*
    Multimode 1300 nm 2 kilometers (1.24 miles) LED
    Single mode 1300 nm 15 kilometers (9.32 miles) Laser
    * Eye-safe, Class 1 product

Access drawings via the Online Product Configuration link in the Ordering Information box at the top right of this page (below the product photo).

From the Product Configuration page, configure your product or enter your part number via the Universal Part Number Reverse Lookup. Then, download custom .dwg or .pdf files, specific to your product.

You may also go directly to the Product Configuration page to make a product selection.

CE_logo

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2009 SEL  | SEL Links  | SEL Expert  | SEL Latin America  | SEL Mexico  | SEL Brazil  | SEL China