SEL
SEL-3010

SEL-3010 Event Messenger

Ordering Information

Budgetary Price:
$675

Fully Optioned Price:
$715

Receive Station Alarms and Event Notification by Telephone! Increase mobile operations staff effectiveness by delivering critical messaging directly to mobile operations staff. Include process data in messages and the dial-in function to query recent events and alarms—all over standard telephone lines.

  • Serial ASCII Text-to-Speech Conversion

    Accepts serial data on EIA-232 connector. Converts messages to audible speech on telephone output.

  • Telephone Dialer

    Connects to the US or Canadian telephone network through standard RJ-11 jack. On receipt of message, uses phone notification list (up to four numbers) to dial and provide voice messages.

  • Touch-Tone Decoder

    Uses telephone keypad for message acknowledgment and commands.

  • Easy Settings

    Uses AT command set for settings, including programmable message header for unique identification of device.

  • Increase Mobile Operations Staff Effectiveness
    Message delivery to mobile operations staff provides important information on power system condition and operation, enhancing field decisions and productivity.

  • Back Up SCADA System Alarm Functions
    Provide backup transmission of alarms in the event of SCADA equipment or communications channel failure.
  • Include Process Data in Messages
    Include process data such as fault location and time in messages. Traditional autodialers rely on prerecorded messages requiring a site visit to collect data.
  • Retrieve Important Information Without a
    Computer

    Dial-in function for query of recent station events and alarms without the expense of computers, mobile data connections, or SCADA software.
  • Reduce Cost of Alarm Monitoring
    Use standard telephone lines rather than leased lines or digital communications channels to transmit data from sites where SCADA equipment or full-time communications are prohibitively expensive.

Compatible Devices 

The SEL-3010 converts ASCII strings received on its EIA-232 serial port to speech. So generally, computers and PLCs with EIA-232 serial ports and software that provides output strings can drive the SEL-3010. The following SEL devices have settings that directly support sending ASCII strings to the SEL-3010:

 

  • External Power: Cable and ac power adapter.

     

  • Port Power: Data/power cable compatible with SEL communications processors with power on Pin 1.

     

  • Low-Voltage DC Power Supply 

    Power an SEL-3010 from the station battery or ac source with an  SEL-9321 Low-Voltage DC Power Supply . The SEL-9321 is a surface or DIN-rail mounted dc-dc power supply, with a +5 Vdc output suitable for operating the SEL-3010, and +10 and -10 Vdc outputs.

Access drawings via the Online Product Configuration link in the Ordering Information box at the top right of this page (below the product photo).

From the Product Configuration page, configure your product or enter your part number via the Universal Part Number Reverse Lookup. Then download custom .dwg or .pdf files specific to your product.

You may also go directly to the Product Configuration page to make a product selection.

To view the latest firmware version currently shipping with this product, go to the Latest Firmware Version page.

UL_LogoCE_logoGSA_Logo

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil