SEL-3022

SEL-3022 Wireless Encrypting Transceiver

Ordering Information

Budgetary Price:
$499

Online Product Configuration

SEL-3022 Wireless Encrypting Transceiver - Avoid exposing personnel to hazardous conditions by enabling them to control and monitor equipment from their trucks or other safe locations. 

The transceiver transmits data up to 115,200 bits per second to distances of 300 meters (1,000 feet) in typical applications with a clear line-of-sight communications path. For even greater distances use directional gain antennas.

  • Protect Personnel and Equipment

    • Avoid exposing personnel to hazardous conditions by enabling them to control and monitor equipment from their trucks or other safe locations.
    • Keep enclosure and control house doors shut to protect equipment from weather and contaminants.
    • Use for engineering access or for point-to-point connections.
    • Communicate securely with 128-bit Advanced Encryption Standard (AES), 128-bit Wired Equivalent Privacy (WEP), and HMAC SHA-1 Authentication.

     

  • Apply Easily With Low Impact and Cost

    • Use the 802.11b wireless interface in your laptop or handheld PC.
    • Install SEL software to add an encrypted serial port without changing the applications or communications programs.
    • Connect the SEL-3022 Wireless Encrypting Transceiver to an EIA-232 port on the equipment, with no change in the device firmware or software.

     

  • Lock Out Intruders

    • Locate equipment where vandals cannot reach it.
    • Keep gates and control house doors locked.
    • Lock out cyberintruders with communications links using National Institute of Standards and Technology-approved encryption and authentication.

     

  • Secure Communications With an SEL-651R Advanced Recloser Control

  • Connect the SEL-3022 serial port to a recloser control, substation communications processor, PLC, telemetry unit, or other device. Communicate using the wireless network interface card in your laptop or handheld computer, standard serial communications software, and SEL-5810 Virtual Serial Software.

    • Electric Power Transmission and Distribution
      Access recloser controls, substation controls, and meters
    • Water Utilities
      Monitor and control pump stations, valves, and water treatment plants
    • Industrial, Utility, Government, and Commercial Sites
      Monitor and control any EIA-232-capable device without entering hazardous areas, donning protective gear, or going through security access control points. Apply in generating, refining, batch-processing, and manufacturing plants, and with building control and security systems, HVAC, airports, emergency pumping stations, and more.

SEL-3021-1 SEL-3021-2 SEL-3022
Application Secure serial SCADA and EMS links Secure remote or engineering access Convert wired to wireless access
Low Latency Yes No No
CIP Logging No Yes No
Encryption Yes Yes Yes
Authentication No Yes Yes
Mixed Mode No Yes No
FIPS 140-2 Yes No No

Data Sheets

Guideform Specification

Instruction Manuals

If you are not logged in you may not be able to view all of the content available.

To login use the link in the MySEL section at the top of this page.

Application Guides

If you are not logged in you may not be able to view all of the content available.

To login use the link in the MySEL section at the top of this page.

Application Notes

Flyers

Access drawings via the Online Product Configuration link in the Ordering Information box at the top right of this page (below the product photo).

From the Product Configuration page, configure your product or enter your part number via the Universal Part Number Reverse Lookup. Then, download custom .dwg or .pdf files, specific to your product.

You may also go directly to the Product Configuration page to make a product selection.

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2009 SEL  | SEL Links  | SEL Expert  | SEL Latin America  | SEL Mexico  | SEL Brazil  | SEL China