SEL
SEL-3031

SEL-3031 Serial Radio Transceiver

Ordering Information

Budgetary Price:
$1,155

The SEL-3031 is a 915 MHz ISM serial data radio that supports point-to-point (P2P) and point-to-multipoint (P2MP) operational modes. In P2P mode the SEL-3031 supports three serial data ports in one radio channel. The ports are completely independent and support a mix of protocols including DNP3, MODBUS®, Mirrored Bits® communications, SEL Fast Message, plain ASCII and more. In P2MP mode, a one-channel master radio communicates with multiple remote radios for SCADA or other data gathering applications. SEL Hop-Sync™ technology optimizes collocated radios applied as multiple point-to-point links or as active repeaters. The SEL-3031 is a low power device using less than 5 W in the wall-mount version allowing it to be incorporated into recloser controls such as the SEL-651R. A standard 1 RU high rack mount version is also available, all backed up by SEL's no-questions-asked, worldwide, ten-year product warranty.

SEL-3031 Serial Radio Transceiver is a reliable and cost effective alternative to fiber optic communication.

Central Hudson Gas & Electric uses the SEL-3031 Serial Radio Transceiver to communicate over difficult terrain between SEL-651R Recloser Controls for an automatic throw-over system.

 

 
  • Dual Radio Operating Modes Provide Flexibility 

    Gathers SCADA information from remote locations with point-to-multipoint radio operation or rapidly transfers critical control and protection commands with low-latency point-to-point radio operation.

  • Three Ports in One Radio Reduce Costs
    In point-to-point mode simultaneously communicates with up to three independent ports and protocols. In electric utilities, for example, between distributed generation and the point of common coupling, use one channel for teleprotection, another for the electric utility SCADA, and one for the IPP SCADA. Similarly, in oil and gas operations, control and monitor the remote infrastructure of your facilities, including oil terminals, storage tanks, water intakes and outflows, pipeline terminals, cooling towers, and more.
  • Low Latency Enables Fast Control
    Transfers control commands with a typical 5.5-millisecond latency with SEL Mirrored Bits® communications.
  • Strong Security Thwarts Attackers
    Protects critical data and repels malicious attacks with optional encryption card, using session authentication and strong 256-bit Advanced Encryption Standard (AES) technology.
  • Tough Radio Operates in Extreme Conditions
    Designed, built, and tested for trouble-free operation in extreme temperature, electromagnetic interference, shock, and vibration conditions.
  • No Licensing Reduces Delays and Expenses
    Operates on the license-free, 915 MHz ISM band for on-time, on-budget projects.
  • Precise Time Simplifies Analysis
    Synchronizes the internal clock to IRIG-B for accurately time-stamped event logs.
  • Oil and gas fields
  • Electric power, water, and gas utilities
  • Point-to-point: three channels suitable for high speed control and teleprotection
  • Point-to-multipoint: one channel for communicating sequentially with multiple outstations
  • Collocated antennas: SEL Hop-Sync technology optimizes performance
  • Traffic management
  • Transportation
  • Telecommunications
  • Electronic signage
3031 application 2 
  • Power Supply for Wall-Mount Version 

    SEL-9322 15 Vdc Power Supply 

  • Feedlines and Cables 

    • C964 - RG-8 TNC to N Connector
    • C965 - RG-8 TNC to TNC
    • C966 - LMR-400 TNC to N Connector
    • C961 - LMR 400 TNC to TNC
    • C576 - Hop-Synch Cable
  • Antennas 

    • 235-0221 - 3 element 8.5 dBi Yagi, N connector
    • 235-0220 - 5 element 11.1 dBi Yagi, N connector
    • 235-0222 - 11 element 14.15 dBi Yagi, N connector
    • 235-0240 - 10 dBi panel, N connector
    • 235-0231 - vertical 2.15 dBi, N connector
    • 235-0232 - vertical 7.15 dBi, N connector
    • 235-0233 - vertical 9.15 dBi, N connector
    • 235-0108 - indoor 8" vertical, TNC connector
  • Surge Protection 

    915900139 - Gas tube coaxial surge protector with mounting bracket and TNC connectors

  • Field Upgrade Kits 

    • 915900195 - mounting kit for SEL-351R(3)
    • 915900181 - mounting kit for dual-door SEL-651R(3)
    • 915900180 - mounting kit for single-door SEL-651R(3)
    • 915900172 - SEL-3044 Encryption Card

 SEL University Training

COM 203: SEL Cybersecurity Best Practices for Critical Infrastructure

If modern substation design is implemented poorly and lacks adequate cybersecurity, it can be vulnerable to cyberattack and exploitation. A lack of cybersecurity will eventually lead to decreased power system reliability. Cybersecurity is a key component of enhanced power system reliability and operation.

Access drawings via the Online Product Configuration link in the Ordering Information box at the top right of this page (below the product photo).

From the Product Configuration page, configure your product or enter your part number via the Universal Part Number Reverse Lookup. Then download custom .dwg or .pdf files specific to your product.

You may also go directly to the Product Configuration page to make a product selection.

To view the latest firmware version currently shipping with this product, go to the Latest Firmware Version page.

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil