The SEL-387 Current Differential and Overcurrent Relay provides protection, control, and metering for transformers, buses, breakers, and feeders. Features include four three-phase current inputs with independent restrained and unrestrained differential protection, programmable single- or dual-slope differential characteristic, circuit breaker monitor, battery voltage monitor, and enhanced SELogic control equations.
Multiwinding Current Differential Protection—Protect power transformers with as many as four windings by using a combination of single- or dual-slope percentage differential characteristics, overcurrent protection, and restricted earth fault (REF) protection. The SEL-387A Current Differential and Overcurrent Relay is a low-cost solution for two-winding transformer protection.
Beyond Typical Transformer Protection—Protect reactors, generators, large motors, and other multiterminal power apparatus. Provide backup distribution bus or feeder protection with low-side overcurrent elements.
Individual Winding Overcurrent Protection—Provide comprehensive overcurrent protection for each winding input with the torque-controllable overcurrent elements. In the SEL-387, the combined current feature sums current from two CTs for ring-bus and breaker-and-a-half overcurrent applications.
Condition-Based Maintenance—Specify optional thermal monitoring to activate a control action or to issue an alarm when the transformer is in danger of excessive insulation aging or loss-of-life. Use through-fault monitoring to gather cumulative through-fault data and to schedule proactive maintenance.
Two-, Three-, and Four-Winding Current Differential Protection
 Sensitive current differential protection with programmable single- or dual-slope percentage restraint, supervised by a choice of second- and fourth-harmonic blocking or restraint elements, plus fifth-harmonic and dc blocking elements for secure protection of up to four windings. Phase current harmonic blocking is set for either common or independent winding basis. Unrestrained high-set differential elements provide fast operation for high-magnitude internal faults. "Around the clock" phase angle compensation settings and automatic tap calculations simplify settings.
Individual Winding Overcurrent Protection
 Torque-controllable overcurrent elements, including one instantaneous, one definite-time, and one inverse-time element each for phase, negative-sequence, and residual ground currents, provide comprehensive overcurrent protection on each winding input. Combined current feature sums current from two CTs for ring-bus and breaker-and-a-half overcurrent applications.
Through-Fault Recording and Monitoring
 Through-fault duty is recorded and accumulated for use in SELogic control equations or manual monitoring.
Protection and Control Logic
 Restricted Earth Fault (REF) logic for sensitive grounded-wye winding ground fault protection. SELogic Control Equations with SELogic variables, timers, latch bits, and remote control elements for customizing advanced protection and control schemes. Local programmable control elements and programmable text display points for advanced local operator interface.
Metering and Reporting
 Oscillographic event reports (up to seven 60-cycle reports), Sequential Events Recorder (SER) reporting, and accurate metering eliminate or reduce external recorder and metering requirements. Station battery voltage monitor and circuit breaker contact wear monitor provide important data for Reliability Centered Maintenance (RCM) programs.
acSELerator QuickSet SEL-5030 Software
 Develop relay settings off-line, program SELogic control equations, and analyze post-fault event reports.
 
 
 
 | Product | Revision | Firmware ID | Date Available | Serial Number | 
|---|---|---|---|---|
| SEL-387-0 | R611 | SEL-387-0-R611-V0-Z004004-D20140124 | 3/14/14 | ~1140730001 | 
| Current hardware | ||||
| SEL-387-0 | R105 | SEL-387-R105-V0-D20000629 | 6/29/00 | 2000181001 | 
| Legacy Hardware | ||||
| SEL-387-5 | R611 | SEL-387-5-R611-V0-Z004004-D20140124 | 3/14/14 | ~1140730001 | 
| Current hardware | ||||
| SEL-387-5 | R409 | SEL-387-5-R409-V0-Z102102-D20050614 | 6/14/05 | 2005165001 | 
| Legacy hardware: Supports PROTO=DNP | ||||
| SEL-387-5 | R307 | SEL-387-5-R307-V0-Z002002-D20010518 | 5/18/01 | 2001138001 | 
| 
 Legacy Hardware: Does Not Support PROTO=DNP  |  ||||
| SEL-387-6 | R611 | SEL-387-6-R611-V0-Z004004-D20140124 | 3/14/14 | ~1140730001 | 
| Current hardware | ||||
| SEL-387-6 | R406 | SEL-387-6-R406-V0-Z103103-D20050614 | 6/14/05 | 2005165001 | 
| 
 Supports PROTO=DNP  |  ||||
| SEL-387-6 | R304 | SEL-387-6-R304-V0-Z003003-D20041018 | 10/18/04 | 2004292001 | 
| 
 Does not support PROTO=DNP  |  ||||
The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.
QuickSet is a tool for engineers and technicians to quickly and easily configure, commission, and manage power system devices. QuickSet includes a Graphical Logic Editor and a device template tool to reduce configuration time and streamline deployment.
Learn more and download on the QuickSet software page.
Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits.
Learn more on the DMA software page.
Synchrowave Event helps engineers diagnose a protective relay’s behavior during a power system fault. It is a powerful and easy-to-use solution for displaying and analyzing SEL relay event reports and COMTRADE files.
Learn more and download on the Synchrowave Event software page.