SEL-5010 Version 4.33.1.0 Announcement
Version 4.33.1.0 of the SEL-5010 released May 11, 2009 and includes the following:
Added support for SEL-751A[SVN=5]
Added support for SEL-651R[SVN=5]
Added support for SEL-487E[SVN=2]
Added support for SEL-487E[SVN=3]
SEL-5010 Version 4.30.1.0 Announcement
Version 4.30.1.0 of the SEL-5010 released April 6, 2009 and includes the following:
Added support for SEL-710[SVN=4]
Added support for SEL-351-5,-6,-7[SVN=100]
Added support for SEL-351S-5,-6,-7[SVN=100]
Added support for SEL-351A,-1[SVN=100]
SEL-5010 Version 4.28.1.0 Announcement
Version 4.28.1.0 of the SEL-5010 released February 11, 2009 and includes the following:
- Added support for SEL-300G[SVN=302] and SEL-751A[SVN=4].
SEL-5010 Version 4.26.3.0 Announcement
Version 4.26.3.0 of the SEL-5010 released December 23, 2008 and includes the following:
- Added support for SEL-421-2,-3[SVN=11], SEL-351R-3[SVN=1], and SEL-2431[SVN=4,SVN=5]
- Renamed SEL-587Z relay group 0 to group 1 to match acSELerator QuickSet®.
- Renamed SEL-587Z relay group 0 to group 1 to match acSELerator
- Renamed SEL-351R, 351P, and 351J EZ group setting EMRFCGNE to EMRFCGND.
SEL-5010 Version 4.23.1.1 Announcement
Version 4.23.1.1 of the SEL-5010 released September 19, 2008 and includes the following:
- Added a full 30 day trial version.
- Added support for SEL-710[SVN=3] and SEL-2431[SVN=3].
SEL-5010 Version 4.21.2.2 Announcement
Version 4.21.2.2 of the SEL-5010 released August 19, 2008 and includes the following:
- Added support for communicating through SEL-33XX devices.
- Added support for SEL-487E[SVN=1] and SEL-751A[SVN=3].
SEL-5010 Version 4.19.1.0 Announcement
Version 4.19.1.0 of the SEL-5010 released April 23, 2008 and includes the following:
- Added support for SEL-2523[SVN=1], SEL-787[SVN=1] and SEL-2431[SVN=2].
- Added support for Windows Vista.
SEL-5010 Version 4.17.1.0 Announcement
Version 4.17.1.0 of the SEL-5010 released February 7, 2008 and includes the following:
- Added support for SEL-487B[SVN=2,3,4].
SEL-5010 Version 4.16.1.0 Announcement
Version 4.16.1.0 of the SEL-5010 released December 28, 2007 and includes the following:
- Added support for SEL-351A[SVN=9].
SEL-5010 Version 4.15.1.0 Announcement
Version 4.15.1.0 of the SEL-5010 released November 8, 2007 and includes the following:
- Fixed an issue when importing/exporting comments from acSELerator QuickSet® and QuickSet Designer®.
SEL-5010 Version 4.14.2.1 Announcement
Version 4.14.2.1 of the SEL-5010 released September 19, 2007 and includes the following:
- Fixed an issue when upgrading SEL-5010 databases with a version number less than 3.6.
SEL-5010 Version 4.14.1.0 Announcement
Version 4.14.1.0 of the SEL-5010 released August 24, 2007 and includes the following:
- Added support for SEL-2411[SVN=2], SEL-451-2[SVN=10] and SEL-451-4[SVN=10].
- Added ability to export comments to QuickSet®.
- Added ability to reuse terminal connection to connect to devices from the connection directory.
- Added support for external authentication when connecting to a device via Telnet.
SEL-5010 Version 4.11.2.0 Announcement
Version 4.11.2.0 of the SEL-5010 released August 3, 2007 and includes the following:
- Fixed an issue with upgrading to a new version of the SEL-5010 without uninstalling the previous version.
SEL-5010 Version 4.11.1.3 Announcement
Version 4.11.1.3 of the SEL-5010 released July 3, 2007 and includes the following:
- Added support for SEL-2431[SVN=1], SEL-451-4[SVN=9], SEL-751A[SVN=1] and SEL-751A[SVN=2]
- Replaced WinHelp system with HTML help for better Windows Vista compatibility
SEL-5010 Version 4.8.1.1 Announcement
Version 4.8.1.1 of the SEL-5010 released April 13, 2007 and includes the following:
- Added support for SEL-749M[SVN=3].
SEL-5010 Version 4.7.1.0 Announcement
Version 4.7.1.0 of the SEL-5010 released January 31, 2007 and includes the following:
- Added support for SEL-421 (-2,-3)[SVN=8,9,10] and SEL-451 (-2,-4)[SVN=6,7,8].
- Added support for SEL-351 (-5,-6,-7), 351A, 351S[SVN=8], SEL-710[SVN=2] and SEL-351A-1[SVN=1]
SEL-5010 Version 4.4.2.3 Announcement
Version 4.4.2.3 of the SEL-5010 released December 28, 2006 and includes the following:
- Added improved licensing.
SEL-5010 Version 4.4.1.0 Announcement
Version 4.4.1.0 of the SEL-5010 released October 30, 2006 and includes the following:
- Added support for SEL-351P-2[SVN=5] and SEL-351R-2[SVN=5]
SEL-5010 Version 4.3.3 Announcement
Version 4.3.3 of the SEL-5010 released August 23, 2006 and includes the following:
- Added support for SEL-710 Motor Protection Relay.
- Added feature to allow users to enter FTP user name per connection
- Added support SEL-311L[SVN=9], SEL-311L-1[SVN=9], SEL-311L-1[SVN=102], SEL-311L-6[SVN=9], SEL-311L-7[SVN=9] and SEL-311L-7[SVN=102].
SEL-5010 Version 4.1.0 Announcement
Version 4.1.0 of the SEL-5010 released August 3, 2006 and includes the following:
- Added support for SEL-351 (-5,-6,-7), 351A, 351S (SVN=6} and [SVN=7]
- Added support for SEL-387E [SVN=101], SEL-311L-1 [SVN=101] and SEL-311L-7 [SVN=101].
- Changed max length of User Commands in Call Multiple Devices form to 255 characters.
- Renamed SEL-551 relay group 0 to group 1 to match acSELerator QuickSet®.
SEL-5010 Version 3.8.2 Announcement
Version 3.8.2 of the SEL-5010 released April 3, 2006 and includes the following:
- Added support for SEL-451-4, SEL-311L-1, SEL-311L-7, SEL-311L[SVN=8], SEL-311L-6[SVN=8], SEL-311A[SVN=4], SEL-311B[SVN=4], SEL-311C[SVN=5], SEL-451-2[SVN=5], and SEL-651R[SVN=4].
SEL-5010 Version 3.6.0 Announcement
Version 3.6.0 of the SEL-5010 released January 30, 2006 includes the following:
- Added support for the SEL-2411, SEL-749M, SEL-352-2, SEL-421-2, SEL-421-3, and SEL-451-2 relays.
- Added templates for SEL-300G, SEL-321-1, SEL-351R-2, SEL-352-2, SEL-421, SEL-421-1 and SEL-451-1.
SEL-5010 Version 3.5.5 Announcement
Version 3.5.5 of the SEL-5010 released January 5, 2006 and includes the following:
- Updated installer to bring forward previous databases
SEL-5010 Version 3.5.4 Announcement
Version 3.5.4 of the SEL-5010 released September 22, 2005 and includes the following:
- Added support for SEL-351P-2 SVN 4
- Added support for new SEL-351P-2 SER settings
- Added support for new SEL-351P-2 Global settings
- Added support for new SEL-351P-2 EZ settings
SEL-5010 Version 3.4.7 Announcement
Version 3.4.7 of the SEL-5010 released August 23, 2005 and includes the following:
- Added support for SEL-701 SVN 3
- Default setting values have changed as well as setting ranges
SEL-5010 Version 3.3.8 Announcement
Version 3.3.8 of the SEL-5010 released February 14, 2005 and includes the following:
- Added support for the new SER settings of the SEL-351R-2
- Allows you to enter and use a serial port up to COM 255
SEL-5010 Version 3.3.0 Announcement
Version 3.3.0 of the SEL-5010 includes the following:
- The SEL-5010 preserves DNP3 map settings when edited with AcSELerator SEL-5030 editor
- Removed evaluation copy statement from bottom of settings report form
- Added support for SEL-351P event report formats
- Added support for SEL-351R EZ Settings
SEL-5010 Version 3.2 Announcement
Version 3.2 of the SEL-5010 includes the following:
- New Example Settings Schemes for More SEL Devices
The SEL-5010 now includes support and example settings for the SEL-387A Current Differential and Overcurrent Relay and the SEL-387-0, -5 and –6 Also, check the SEL-5010 Example Settings Schemes page for updated settings when relay versions are released.
- Launch ACSELERATOR® Designer SEL-5031 Software Editors
This feature is similar to the existing SEL-5010's ability to launch editors when ACSELERATOR SEL-5030 is installed with the SEL-5010; when ACSELERATOR Designer is installed on the same computer as the SEL-5010, then a button is active on the appropriate SEL-5010 screen to launch the ACSELERATOR editor for each supported relay.
- Retention of Comments and Filter Names for ACSELERATOR Editors
The Comment fields and Filter Names in the database are not impacted when the settings are edited with an SEL-5010 launched ACSELERATOR or ACSELERATOR Designer editor.
- Retrieves 180 Cycle Event Reports from SEL-300G Generator Relay
The SEL-5010 now retrieves 180 cycle long event reports from the SEL-300G.
- Improves Communications Efficiency with “Smart Sort”
The Call Multiple Devices process is more efficient, due to a “Smart Sort” that groups devices that are on shared intermediate communications devices together. For example, multiple relays connected to the same SEL-2032 Communications Processor are sequentially accessed without disconnecting and connecting to the SEL-2032.
SEL-5010 Version 3.1 Announcement
Version 3.1 of the SEL-5010 includes the following:
- New Example Settings Schemes for More SEL Devices
The SEL-5010 now includes support and example settings for the SEL-487B Bus Protection Relay and the SEL-651R Recloser Control. Also, check the SEL-5010 Example Settings Schemes page for updated settings when relay versions are released.
- Streamlined Importing for Connections and Schemes
Users can elect to import all connections and schemes without prompting to overwrite each existing scheme or connection
- SEL-49 Relay Settings Issues Addressed
This release addresses several issues reported by users reading, sending, and comparing SEL-49 settings
- SEL-251 Event Reports
The new software has improved ability to read and display SEL-251 Relay event reports
SEL-5010 Version 3.0 Announcement
New releases of the SEL-5010 Relay Assistant Software and acSELerator® SEL-5030 Software are now available from SEL. Customers use the SEL-5010 Relay Assistant to manage and control the settings for their relays, and acSELerator® to create and edit settings for an individual relay.
SEL-5010 Version 2.5 Announcement
SEL is pleased to announce the availability of new versions of the SEL-5010 Relay Assistant Software. The software provides database and communications tools that enable you to manage and communicate your relay settings. This new release of the software provides additional capabilities to simplify your settings management tasks:
Use Ethernet to Communicate
There is now an ordering option for the SEL-5010 Software that adds Ethernet communications via TCP/IP and Telnet, using your Ethernet-enabled PC. For example, you can connect your PC to an SEL-2701 Ethernet Processor in an SEL-2030 Communications Processor. With this new SEL-5010 software option, you can communicate through the Ethernet network to set the relays connected to the communications processor.
Import acSELerator® SEL-5030 Software Setting Files
The base software now supports the ability to import files that you created using the acSELerator®. You can use the acSELerator to create relay settings, and manage these settings in the SEL-5010 database.
Use all Serial Ports Installed in Your PC
The base software now can communicate using serial port numbers 1 to 255.
Multiple-User Scheme Interlock and View
The base software now has a setting scheme locking mechanism that prohibits multiple users from editing the same setting scheme at the same time. This reduces the likelihood of one user over-writing another user's edits when they share a database. If one user is editing a scheme, other users have the option of easily viewing the scheme with a View Scheme button.
Use Built-In Support For Additional Relays
We added built-in support for the following: SEL-311L, SEL-351R-1, SEL-321-3, SEL-387-6, and SEL-701-1.
Use Built-In Support for 1-Amp Input Relays
The SEL-5990 CD now includes a 1 amp version database. To use the database, copy it from the CD to your SEL-5010 folder and use Options -> Connect to Database.
Customize the Relay Selection List