SEL-5020 Version 3.60.1.2 Announcement
Release 3.60.1.2 released October 31, 2008 and includes the following:
- Removed licensing requirement
SEL-5020 Version 3.60.0.7 Announcement
Release 3.60.0.7 released August 16, 2007 and includes the following:
- Added support for SEL-421 firmware versions R123 and later and for SEL-451 firmware versions R117 and later.
SEL-5020 Version 3.50.0.0 Announcement
Release 3.50.0.0 released April 20, 2007 and includes the following:
- Added 16BIT (DNP analog inputs default variation size) setting for the 2701
- Updated help file format from Winhelp to HTML help (.hlp to .chm)
SEL-5020 Version 3.40.0.1 Announcement
SEL-5020 Software Version 3.40.0.1 released December 28, 2006. Changes included the addition of a connection directory, allowing modification of TerString setting, allowing multiple instances of the software to run concurrently, and implementing a new licensing procedure.
SEL-5020 Version 3.3.0.20 Announcement
SEL-5020 Software Version 3.3.0.20 released November 4, 2005. Changes included AC files being stored under the All Users\Application Data\SEL\SEL5020\AC rather than under the Program Files directory; adding more 2701 DNP settings; and fixing miscellaneous user issues.
SEL-5020 Version 3.20 Announcement
SEL-5020 Software Version 3.20 added support to the Ethernet option for the "DNP3 LAN/WAN" and "UCA2 plus DNP3 LAN/WAN" models of SEL-2701 Ethernet Processors installed in SEL-2032 or SEL-2030 Communications Processors
SEL-5020 Version 3.11 Announcement
This release increased the maximum limit on the number of SET M commands that the SEL-5020 allows for the SEL-2032 from 250 to 600. The change does not impact SEL-2030 or SEL-2020 users, nor SEL-2032 applications using 250 or fewer SET M equations.
SEL-5020 Version 3.1 Announcement
SEL is pleased to announce enhancements to the SEL-5020 Settings Assistant, including support for the SEL-2032 Communications Processor with RTU Functions. This release also includes compatibility with the currently shipping version of the SEL-2030, including the following:
- New port settings
- New Global Setting (DEBOUNCE)
- Password lockout delay lengthened
- Password not echoed
- SET M If / Else / EndIf constructs
- Upload/Download changes to support to fast messaging features
SEL-5020 Version 3.01 Announcement
SEL is pleased to announce enhancements to the SEL-5020 Settings Assistant, including a new option that supports Ethernet communications and the SEL-2701 Ethernet Controller.
SEL recently announced the availability of Ethernet communications options for the SEL-2030 Communications Processor and SEL-421 Relay, using the new SEL-2701 Ethernet Processor. A new ordering option for the SEL-5020 provides features to aid your setting and application of the SEL-2701 Ethernet Processor. When you order the SEL-5020 with the Ethernet option, the new features include the following:
- Create, edit, upload, and download SEL-2701 settings
- Use your PC Ethernet card to communicate and transfer settings over the Ethernet
In addition to the new Ethernet Option, the new standard SEL-5020 Software includes the following enhancements:
- Detects COM1-COM32 availability and allows you to use available ports
- Allow data rate of 38,400 bps for serial ports
- Improved SET M syntax checking
- Change port references on copy from one port to another
- Overwrite existing settings on relays that require a unique identifier