html{display:none} SEL-5033 ACSELERATOR RTAC Software | Schweitzer Engineering Laboratories
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected
      SEL-5033 acSELerator RTAC Software

      SEL-5033

      acSELerator RTAC Software

      acSELerator RTAC SEL-5033 Software is a graphical, easy-to-use tool that helps users quickly and easily configure the SEL Real-Time Automation Controller (RTAC).

      Budgetary Retail

      Included in the price of an SEL RTAC

      Latest Software Version

      Request a Follow-Up

      *Required

      Request a Follow-Up


      Create, edit, store, and transfer RTAC project settings.

      Configure and store customized templates for frequently used devices.

      Use the full-featured IEC 61131 logic programming environment (included) to develop custom programs.

      Test and commission systems with online viewing and forcing of data values.

      Receive software and device definition file updates delivered to your computer on a schedule that you choose through SEL Compass Software.

      Automate routine functions using the command-line interface.

      Details

      Note: Enhancements to acSELerator RTAC Software version 1.15.5816.1142 or later require a full setting download before going online with a project created in version 1.14.xxxx.xxxx or in earlier software. A full setting download will disable the RTAC momentarily.

      Supported Operating Systems

      • Microsoft Windows 11
      • Microsoft Windows 10
      • Microsoft Windows Server 2019

      Video Playlists

      Digital Fault Recorder

      • How To Configure Continuous Recording on the RTAC
      • How To Configure SEL DFR Solutions

      RTAC Firmware Release Highlights

      • SEL RTAC R155 and R201: Firmware Updates
      • SEL RTAC R154 and R200: Firmware Updates
      • SEL RTAC R153: Firmware Update
      • SEL RTAC R152: Firmware Update
      • SEL RTAC R151: Firmware Update

      The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

      Sales Resource Central access is required to view the content in this tab.

      Sales Resource Central

      Download the acSELerator RTAC library extensions, and take advantage of the flexibility that the SEL RTAC product line provides for your automation and integration applications. These library extensions are prebuilt code components for the advanced users of the SEL RTAC. Once downloaded, the instruction manuals for each of the library extensions will be accessible via the acSELerator RTAC help menu.

      You can find the instruction manuals for the general purpose and optional libraries in the Programming Reference.


      General Purpose Toolbox Libraries (Complimentary)


      LibraryApplication
      AnalogCondProcess analog quantities and digital filtering.
      CrossTaskDataShare data between Main and Automation tasks.
      ChannelMonitoringProvide alerts when a channel deviates from user-defined parameters.
      DescriptiveDataInterpret and manage data structures formatted in common exchange formats.
      DictionariesCreate lookup tables for fast data retrieval.
      Digital Fault RecorderAutomate RTAC project configuration for digital fault recorder (DFR) applications.
      DynamicVectorsStore an arbitrary number of items, such as an automatically resizing array.
      EmailSend alerts and notifications from an RTAC to a mail server.
      FaultLocationPerform distance-to-fault calculations and determine fault types using Axion COMTRADE records.
      Indirect TaggingAutomate routing between client tag sets and an HMI tag list.
      IPAliasRedundancyShare a single IP between two RTACs in a redundancy scheme by using an IP alias.
      JSON UtilitiesGenerate and parse JSON (JavaScript Object Notation) data structures.
      MathComplexPerform mathematical operations on values with real and imaginary components.
      MathMatrixPerform common matrix operations.
      MMS File TransferStreamline file collection from IEDs over MMS protocol.
      MQTT ClientPublish and subscribe to topics managed by an external MQTT broker.
      PacketEncodingsSerialize and deserialize information to/from a socket connection.
      PowerMeteringPerform energy and demand calculations.
      Power System AutomationCoordinate bay control and other power system applications.
      PowerSystemModelDefine, describe and connect different power system elements.
      PowerSystemProtectionIdentify fault conditions, and unlock the potential of the SEL-2245-42 AC Protection Module.
      Protection ElementsImplement protection elements for SEL-2245-42 AC Protection Modules.
      QueueKeep track of ordered lists of objects.
      QuickSortSort objects.
      RecordingTriggersDetect specific conditions in analog and digital signals to initiate the capture of data.
      SELEthernetControllerManage both UDP and TCP raw socket connections.
      SELRandGenerate random numbers.
      SELServerSimulatorsSimulate an SEL-351 client.
      SELStringCombine and split strings in constant time.
      Simple Tag MapperAutomate tag mapping between client and server.
      SnmpLiteIdentify and troubleshoot network connectivity.
      SyslogCollectorReceive Syslog messages from other devices.
      Web ClientSet up an HTTP client and execute associated requests.
      XML UtilityGenerate and parse XML (Extensible Markup Language) data structures.

      Optional Value-Added Automation Solutions

      To select any of the following libraries, choose the library as an option in the RTAC hardware configuration.


      LibraryApplication/DetailsDependency Libraries
      Grid Connection Control 5 MWControl the point of common coupling (PCC) between the utility and inverter-based resources for sites up to 5 MW.Dynamic Disturbance Recorder, File I/O
      Horizon SVP PlusTurn the RTAC into a synchrophasor vector processor. Detect the onset of uncontrolled wide-area oscillations with SVPplus modal analysis.None
      Horizon Power System ModelResolve synchrophasor data streams using a model of the power system.File I/O
      Dynamic Disturbance RecorderCollect data from within the logic engine to generate Sequence of Events (SOE), time-aligned CSV, and COMTRADE files in the RTAC.File I/O
      Meter Trend RecorderRecord analog data in the RTAC, and send data to acSELerator Team SEL-5045 and acSELerator Meter Reports SEL-5630 Software for analysis.File I/O
      Report Generator/EmailPlus ClientGenerate custom reports from data available from the RTAC's logic engine. It is bundled with a fully featured email client that integrates into secure email systems. File I/O
      FTP SyncConnect to established S/FTP server infrastructure and automatically push files from the RTAC file system to remote destinations. File I/O
      File I/ORead and write files to the RTAC file system. It includes a built-in SFTP/FTP client for sending and receiving files and provides programmatic access to fault and SOE records.None
      ConditionMonitoringCollect and monitor asset health information to assist in NERC PRC-005 compliance.File I/O

      Engineering Services Libraries (Contact Engineering Services for ordering information.)


      LibraryApplication
      Distribution AutomationFault location, isolation, restoration, and volt-VAR control of distribution feeders
      Ground Fault DetectionGround fault identification for ungrounded power systems
      Falling Conductor Mitigation Using synchrophasors to detect and mitigate broken and falling conductor scenarios

      5033 - Software Tab

      Supporting Software

      RTAC Libraries and Extensions

      A wide range of IEC 61131-based libraries and extensions are available for the RTAC platform. Instructions for libraries and extensions are available in the Programming Reference and via the acSELerator RTAC help menu.

      Learn about the available libraries and extensions on the RTAC platform page.


      SEL-5035 acSELerator Diagram Builder Software

      SEL-5035 acSELerator Diagram Builder is an application that allows users to create and manage visualization projects for the optional web-based human-machine interface (HMI) designed for SEL Real-Time Automation Controllers (RTACs).

      Learn more and download on the SEL-5035 software page.


      acSELerator Bay Screen Builder SEL-5036 Software

      Bay Screen Builder is an integrated application within acSELerator QuickSet SEL-5030 and acSELerator RTAC SEL-5033 Software that lets you create custom bay screens for SEL devices with touchscreen displays. Screens can also be programmed to display current, frequency, voltage values, and other data.

      Learn more and download on the QuickSet software page.