SEL-5601 Version 2.3.14.0 Announcement
SEL is pleased to announce a new version of the SEL-5601, version 2.3.14.0 released April 14, 2009 and includes the following changes:
- Fixed an issue with an extraneous channel appearing on the phasor graph.
SEL-5601 Version 2.3.13.0 Announcement
SEL is pleased to announce a new version of the SEL-5601, version 2.3.13.0 released March 31, 2009 and includes the following changes:
- Added support for variable frequency COMTRADE files.
- Added a feature that allows users to change the number of harmonics displayed.
- Added support for dynamically deducing the number of analog channels.
- Improved the precision during conversion of Compressed event reports to COMTRADE.
SEL-5601 Version 2.3.12.0 Announcement
SEL is pleased to announce a new version of the SEL-5601, version 2.3.12.0 released November 14, 2008 and includes the following changes:
- Fixed an issue using the SEL-MSR and the SEL-5601 on the same machine.
- Fixed an issue changing preferences on the oscillography graph.
SEL-5601 Version 2.3.11.0 Announcement
SEL is pleased to announce a new version of the SEL-5601, version 2.3.11.0 released September 19, 2008 and includes the following changes:
- Notify user if their license has expired when upgrading to a new version of the SEL-5601.
SEL-5601 Version 2.3.10.8 Announcement
SEL is pleased to announce a new version of the SEL-5601, version 2.3.10.8 released July 31, 2007 and includes the following changes:
- Added support for HIF events.
SEL-5601 Version 2.3.9.3 Announcement
SEL is pleased to announce a new version of the SEL-5601, version 2.3.9.3 released December 28, 2006 and includes the following changes:
- Changed product name from SEL-5601 to acSELerator Analytic Assistant™.
- Changed licensing and added support for automatic license file request during installation.
SEL-5601 Version 2.3.7 Announcement
SEL is pleased to announce a new version of the SEL-5601, version 2.3.7 released July 18, 2005 and addresses customer feedback on scaling issues for sequence-component phasor displays.
SEL-5601 Version 2.3.4 Announcement
SEL is pleased to announce a new version of the SEL-5601, version 2.3.4. This version released July 18, 2005 and includes the following:
- Improved installation and uninstallation process for more standard behavior with new releases of Microsoft Windows®
- Enhanced robustness to handle unusual items in event report files, including two-digit milliseconds and non-standard event trigger indications.
SEL-5601 Version 2.2 Announcement
SEL is pleased to announce a new version of the SEL-5601, version 2.2. The new release includes support for alpha plane plots for SEL-387L Line Current Differential Relays, in addtion to SEL-311L Line Current Differential Relays.
SEL-5601 Version 2.1 Announcement
SEL is pleased to announce a new version of the SEL-5601, version 2.1. The new release includes the following features:
- New warnings save time. The program provides a warning if you attempt to open an event file with a format that is not fully supported by the SEL-5601. You are still allowed to open unsupported files, but the warning reminds you to carefully check the data. Also, if you attempt to open a file that is in a read-only folder, a warning is issued. Copy events to a folder with read and write rights.
- Lower Frequencies Allowed. The options form allows a low frequency limit of 20 Hz, to support the SEL-300G low frequency tracking.
- Different Date Formats Supported. For relays that recognize the DATE_F setting, the SEL-5601 will use the DATE_F format for non-compressed events, including events that are not fully supported. The date is always correct for compressed events.
- Select Printer for Phasor Plots. Printer selection is supported for printing phasor plots.
SEL-5601 Version 2.0 Announcement
SEL is pleased to announce Version 2.0 of the SEL-5601 Analytic Assistant. This new software allows you to combine information from more than one event report on the same graphical display. The multiple event reports must be precisely time-synchronized and use the same time-basis to use this feature. Applications include the following:
- To protect a bus with more than six terminals, use three SEL-487B Bus Differential Relays, connected to operate as a bus differential protection system. The relay clocks are precisely synchronized. Use the SEL-5601 to combine and view data for a single event, from the event reports of the connected SEL-487B Relays.
- You can precisely synchronize the time-clocks for SEL-421 Relays. When event data are captured by time-synchronized SEL-421 Relays for the same event, use the SEL-5601 to combine and view the information in one graph.
- Many SEL relays have CEV command-line options to include different sets of data for the same event. These are views of the same event data in different ways, so they are exactly time-synchronized. In this case, use the SEL-5601 to combine and view data from different reports for the same event.
This version of the software also includes support for files in Binary Comtrade format. For the three-unit SEL-487B Relay applications, the new SEL-5601 is bundled with the interconnection kit for the third unit of each set. For all other applications, contact your CSR to order SEL-5601 Software, or to order an upgrade for existing licensed SEL-5601 Software.
SEL-5601 Version 1.5 Announcement
SEL is pleased to announce the following enhancements to the SEL-5601 Analytic Assistant:
- Select to display harmonic values in absolute engineering units, or as a percentage of the fundamental value
- Improved auto-ranging for analog displays
- When you start the program, the Main Form is displayed in the same position on the screen as the previous time the program was running