SEL-734T Advanced Digital Transducer
Replace monitors and transducers; monitor real-time power, energy, and power quality; and communicate this data in real-time with the new surface-mount SEL-734T Advanced Digital Transducer. Priced at just $1,144, the surface-mount transducer provides a low-cost monitoring and control solution for distribution and integrated power systems.
- The SEL-734T Advanced Digital Transducer, available for just $1,144, includes a full set of monitoring, recording, and reporting capabilities. An optional enclosure provides weather-tight protection and space to mount network radios, power supplies, and encrypting transceivers. A standard 14-pin connector at the bottom of the enclosure delivers a true plug-and-play system for smart grid projects.
- Built around the SEL-734, the SEL-734T Advanced Digital Transducer includes all the state-of-the-art capabilities users have come to expect. Optional Ethernet communications, DNP3 protocol, and digital or analog I/O integrate seamlessly with new and existing power system infrastructure. Standard 120 or 240 Vac voltage inputs and 0–10 Vac current sensor inputs allow safe and simple integration into distribution systems.
- Standard SELogic® capability and optional I/O points allow this low-cost transducer to control distribution equipment such as capacitor bank controllers, generators, and transfer switches.
Options:
- Copper or fiber-optic Ethernet ports
- 125/250 Vdc/Vac or 24/48 Vdc power supply
- Conformal coating
- Fiberglass outdoor enclosure
SEL University Training
- APP 734: SEL-734 Advanced Metering System
This course provides an introduction to revenue metering, along with complete application training to fully utilize the SEL-734 Advanced Metering System’s 0.2 Accuracy Class metering and advanced power quality monitoring and analysis features.
Flyers
Data Sheets
Guideform Specification
Installation Guides
Instruction Manuals
Application Guides
Technical Papers
White Papers
Access drawings via the Online Product Configuration link in the Ordering Information box at the top right of this page (below the product photo).
From the Product Configuration page, configure your product or enter your part number via the Universal Part Number Reverse Lookup. Then download custom .dwg or .pdf files specific to your product.
You may also go directly to the Product Configuration page to make a product selection.