SEL-735 Outdoor Meter
The robust, lightweight enclosure houses an SEL-735 Meter prewired to a test switch. Installations are fast and simple with thoughtful design features such as DIN rails, a locking latch system, brackets for mounting on walls, wire clamps, and more. The enclosure is fully sealed, and it meets NEMA 1, 2, 3, 4, 4X, 12, and 13; IEC 529; and IP66 protection requirements. This option helps replace expensive, high-end socket meters housed in heavy steel enclosures.
- The lightweight, low-cost SEL-735 Outdoor Meter offers a replacement for expensive, high-end socket meters typically housed in heavy steel enclosures.
- This SEL outdoor metering enclosure provides a superior solution to outdoor socket meters, since most installers place their expensive, high-end socket meters in enclosures, anyway. Due to the high cost of meters, utilities install enclosures to protect the meter and its accessories, including: modem, wireless radio, power supply, heater, terminal blocks, and other accessories. This negates the sole benefit of an outdoor-rated socket meter.
- SEL provides two outdoor mounting options:
1. Outdoor enclosure kit–$395
2. Ordering option with an SEL-735 prewired to a test switch–$595 - Meter installations are a breeze with thoughtful design details such as DIN rails for accessories; a lockable, stainless-steel latching system; wall-mount brackets; and wire clamps. The fully sealed enclosure complies with NEMA 1, 2, 3, 4, 4X, 12, and 13; IEC 529; and IP66 protection requirements.
- Join the many SEL customers who have adopted the outdoor-rated enclosure and meter. If your application requires more space, SEL can install the SEL-735 into a steel recloser cabinet. Upon request, SEL will mount and wire accessories, such as an SEL-3022 Wireless Encrypting Transceiver, SEL-2401 Satellite-Synchronized Clock, or SEL-9321 Low-Voltage DC Power Supply.
- Copper or fiber-optic Ethernet ports
- Horizontal or vertical mount
- 125/250 Vdc/Vac or 24/48 Vdc power supply
- KYZ output card
- Telephone modem, EIA-232, and EIA-485 ports
Flyers
Data Sheets
Guideform Specification
Installation Guides
Instruction Manuals
Settings Sheets
Label Instruction