SEL
SEL-735
 

SEL-735 Portable Power Quality Meter

Ordering Information

Budgetary Price:
$3,500

Secured in a ruggedized case, you'll find an SEL-735 Meter with three-phase voltage and current inputs and voltage leads–all standard. Optional clamp-on or split-core current transformer (CT) kits add current measurement capability. An Ethernet, optical, and EIA-232 serial port allows for simple communications, while acSELerator QuickSet® SEL-5030 Software displays trended values and PQ disturbances. The SEL-735 Meter also functions as a temporary revenue meter, with 0.2 Accuracy Class metering and ±1 percent accurate CTs.

  • The SEL-735 Portable Power Quality Meter is preconfigured and requires no settings to operate. Preprogrammed values include trending of:

    • Energy and demand
    • Average voltage and current
    • Frequency
    • Harmonics
    • Flicker
    • Imbalance
    • Voltage sags, swells, and interruptions
    • System faults
  • No-charge acSELerator QuickSet Software complements the SEL-735 Portable Power Quality Meter. This software retrieves and displays trended values and PQ disturbances.
  • Priced at just $3,500, the SEL-735 Portable Power Quality Meter is economical for virtually any temporary or portable monitoring application. With standard 0.2 percent metering accuracy combined with ±1 percent accurate CTs, the meter functions as a temporary revenue meter.
  • Current transformer kits with ranges from 200 to 3000 A:

    • Three 200:1 Clamp-On CTs, 0.6" Window, 1% Accuracy, 915900209
    • Three 1000:5 Clamp-On CTs, 2.0" Window, 1% Accuracy, 915900210
    • Three 1000:5 Split-Core CTs, 4.5" Window, 3% Accuracy, 915900211
    • Three 2000:5 Split-Core CTs, 6.0" Window, 3% Accuracy, 915900212
    • Three 3000:5 Split-Core CTs, 8.0" Window, 3% Accuracy, 915900213

     

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil