SEL-735 Power Quality Meter
The SEL-735 Power Quality Meter builds on the success of the SEL-734 and adds full IEC 61000-4-30 power quality compliance along with industry-leading accuracy, ease-of-use, reliability, and price. Three levels of power quality monitoring help tailor the SEL-735 to virtually any application and budget. Preconfigured power quality logging and event recording captures system events right out of the box without requiring any custom programming. With unsurpassed reliability and a base price of just $1,500, the SEL-735 is truly in a class of its own.
- Power Quality (PQ) Analysis and Trending
Analyze your power system and make decisions about purchasing, generation, cost reductions, and process optimization using the PQ features in the SEL-735. With harmonic metering to the 63rd order, flicker measurement, multiple load profile recorders, waveform analysis, automatic waveform retrieval, and 128 Mb of data storage, the SEL-735 is the perfect PQ monitoring tool. - Compliance to IEC 61000-4-30
Ensure that all monitoring devices report identical values as specified by the IEC 61000-4-30 power quality standard. The base SEL-735 complies with this standard, while advanced PQ options enable additional features. - Synchronized Phasor Measurement–Coming Soon!
Combine the SEL-735 with an SEL IRIG-B time source to measure the system angle in real time with a timing accuracy of ±10 µs. Measure instantaneous voltage and current angles in real time to improve system operation with synchrophasor information. Learn more about synchrophasors. - Advanced Integration
Integrate seamlessly into Itron® MV-90® billing software, DNP3, Modbus®, or SEL communications architectures. Multiple communications ports and protocols enable the SEL-735 to simultaneously communicate with up to ten devices.
- Copper or fiber-optic Ethernet ports
- Horizontal or vertical mount
- 125/250 Vdc/Vac or 24/48 Vdc power supply
- KYZ output card
- Conformal coating
- Telephone modem, EIA-232, and EIA-485 ports
Flyers
Data Sheets
Guideform Specification
Installation Guides
Instruction Manuals
Settings Sheets
Label Instruction