SEL
SEL-735
 

SEL-735 Revenue Meter

Ordering Information

Budgetary Price:
$1,500

The SEL-735 Power Quality and Revenue Meter exceeds accuracy class 0.2 requirements with 0.06 percent accuracy guaranteed. Advanced load profile trending, compatible with Itron® MV-90®, DNP3, and Modbus® protocols, ensures integration with virtually any billing system. In addition to a full set of revenue metering features, advanced power quality monitoring will report costly system disturbances.

Building on the success of the SEL-734 Meter, the SEL-735 adds improved ease-of-use and metering accuracy at a lower price. Full ANSI and IEC compliance far exceeds the most stringent metering accuracy requirements. With unsurpassed reliability and a base price of just $1,500, the SEL-735 is truly in a class of its own.

  • Accurate Metering
    Exceed ANSI C12.20 0.2 class accuracy with bidirectional, full four-quadrant energy metering for generation, interchange, transmission, distribution, or industrial applications.
  • Load Profile Data Collection
    Collect billing data with a simple-to-use load profile recorder that captures years of data.
  • Advanced Integration
    Integrate seamlessly into Itron MV-90 billing software, DNP3, Modbus, or SEL communications architectures. Multiple communications ports and protocols enable the SEL-735 to simultaneously communicate with up to ten devices.
  • Synchronized Phasor Measurement–Coming Soon!
    Combine the SEL-735 with an SEL IRIG-B time source to measure the system angle in real time with a timing accuracy of ±10 µs. Measure instantaneous voltage and current angles in real time to improve system operation with synchrophasor information. Learn more about synchrophasors.
  • Transformer and Line-Loss Compensation
    Enter transformer nameplate and line impedance information directly into the meter to automatically compensate for transformer or line losses and move the billing point.
  • Time-of-Use (TOU) Metering
    Report flexible, time-differentiated energy and demand registers with multiple day types, rates, seasons, and a 20-year programmable calendar.
  • Predictive Demand
    Monitor accumulated demand with the predictive demand function, and alarm when the demand exceeds a user-defined limit. The SEL-735 can then shut down loads or peak-shave with generation to avoid demand charges. The predictive demand alarm is available through Modbus, DNP3, Mirrored Bits® communications, or the front-panel LEDs.
Flexible Mounting Options

A variety of bezels, brackets, enclosures, and rack-mount kits are available for quick, easy, and clean retrofit installations and mounting flexibility.

 
  • Copper or fiber-optic Ethernet ports
  • Horizontal or vertical mount
  • 125/250 Vdc/Vac or 24/48 Vdc power supply
  • KYZ output card
  • Conformal Coating
  • Telephone modem, EIA-232, and EIA-485 ports

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil