html{display:none} SEL-751A Feeder Protection Relay | Schweitzer Engineering Laboratories

SEL-751A

Feeder Protection Relay

SEL recommends selecting the SEL-751 Feeder Protection Relay in place of the SEL-751A. The SEL-751 supports additional protection and communications options, such as fault location, high-impedance fault detection, EtherNet/IP, and an integrated web server. It is also available with a color touchscreen display.

SEL will continue to support and warranty the SEL-751A.

SEL-751A and SEL-751 Comparison

Starting At

$1,270

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Feeder Protection—Protect radial and looped distribution circuits with comprehensive protection capabilities, including time-overcurrent, autoreclosing, over-/undervoltage, frequency, and much more.

Arc-Flash Mitigation—Improve safety for personnel with optional arc-flash detection capabilities. The SEL-751A offers combined light and high-speed overcurrent detection for arc-flash events. This combination provides the ideal solution for speed and security.

Automation and Control—Apply the SEL-751A on feeders and provide protection, automation, and control capabilities all in one package. SELogic control equations support many automated applications without the need for additional automation controllers. The configurable front-panel buttons can replace conventional panel controls and simplify overall applications and wiring.

Event Analysis—Conduct post event analysis more efficiently with the detailed event records that are available in the SEL-751A. Combine oscillographic and digital information to find root cause. Add a satellite-synchronized time source, like the SEL-2401 or SEL-2407 Satellite-Synchronized Clocks, for convenient alignment of event information from multiple devices.

Situational Awareness—Improve situational awareness and asset utilization with IEEE C37.118 synchrophasor measurement. Aggregate synchrophasor information from across your system to understand system trends, make decisions based on state measurement rather than state estimation, and aid in post event analysis.

Reliable Protection in Harsh Environments—The SEL-751A operates in extreme conditions, with an operating temperature of –40° to +85°C (–40° to +185°F), and it is designed and tested to exceed applicable standards, including vibration, electromagnetic compatibility, and adverse environmental conditions. In addition, the SEL-751A is ATEX- and Underwriters Laboratories (UL) Class I, Division 2-certified for use in hazardous and potentially explosive environments.

Features

    1. 1

      The 2 × 16 character LCD provides navigation, relay control, data, and diagnostics via default messages or up to 32 customizable display messages

    2. 2

      Programmable front-panel LEDs with user-configurable labels alert operators to faulted phases and element operation

    3. 3

      Programmable operator pushbuttons with user-configurable labels allow front-panel customization

    1
    2
    3
    1. 1

      A wide variety of communications protocols and media provide flexibility to communicate with other devices and control systems

    2. 2

      Power supply options include 24–48 Vdc or 110–250 Vdc/110–240 Vac

    3. 3

      The optional fiber-optic serial port provides quick and easy engineering access

    4. 4

      Card slots include positions for optional I/O, a voltage input card, or an arc-flash detection card with sensors that help improve safety and prevent damage

    5. 5

      Phase current and optional phase voltage inputs are on one card, freeing up space for additional SELect™ I/O card options

    1
    2
    3
    4
    5

Details

Complete Feeder Protection
Maximize control scheme flexibility using time- and instantaneous-overcurrent, overvoltage, undervoltage, and frequency elements with breaker failure protection for one three-pole breaker.

Optional Protection Features
Use the SEL-751A with one of the voltage input options to provide over- and underfrequency, rate-of-change-of-frequency, and over- and undervoltage protection as well as synchronism check, dc station battery monitoring, arc-flash detection, and power and demand metering.

Convenient Controls
Use the four programmable pushbuttons on the front panel for quick, personalized control.

Easy Communications
Choose from Ethernet or serial communications and several protocols, including Mirrored Bits communications and IEC 61850. Pick multiple sessions of Modbus TCP, Modbus Serial, DNP3 LAN/WAN, or DNP3 serial for custom configuration of your applications.

Expanded SELogic Control Equations
Use math and logic combinations of analog and digital values for customized applications. Adapt system control based on prefault conditions. Scale analog values and latch momentary inputs for SCADA retrieval.

Reclosing Control
Match various reclosing practices using the programmable four-shot recloser with optional synchronism check.

Rugged Design
Trust the industry’s widest ambient operating temperature range, –40° to +85°C (–40° to +185°F). The SEL-751A withstands vibration, electrical surges, fast transients, and extreme temperatures, meeting stringent industry standards. A conformal-coating option for the printed circuit boards provides an additional barrier to airborne contaminants, such as hydrogen sulfide, chlorine, salt, and moisture. In addition, the SEL-751A is ATEX- and Underwriters Laboratories (UL) Class I, Division 2-certified for use in hazardous and potentially explosive environments.

Automatic Notification
Alert key personnel to problems automatically with direct SEL-3010 Event Messenger support.

Easy Installation
Easily install into existing locations using available retrofit kits and mounting adapters, with no cutting or drilling.

Flexible Design
Choose from many installation and integration options with a small form factor and slide-in expansion cards.

Flexible I/O for Local Control and System Applications
The base system includes three digital outputs and two digital inputs. There are three card slots for optional SELect I/O cards, including the following:

  • Four arc-flash sensor inputs
  • Four digital inputs (DI) and four digital outputs (DO)
  • Four DI and four fast, high-current interrupting DO
  • Four DO, three DI, and one analog output (AO)
  • Four analog inputs (AI) and four AO
  • Eight AI for dc process values
  • Eight DI
  • Three ac voltage inputs
  • Ten RTD inputs

Integrated Communications
The SEL-751A offers many communications media and protocol options. Versatile communications options provide fast integration into both new and existing applications.

  • Communications Media
    • Ethernet 10/100BASE-T
    • Ethernet 100BASE-FX
    • Single or dual Ethernet ports
    • EIA-232 serial
    • EIA-485 serial
    • Fiber-optic serial multimode ST
  • Communications Protocols
    • Mirrored Bits communications
    • IEC 61850
    • DNP3 LAN/WAN
    • DNP3 Serial
    • Modbus TCP
    • Modbus RTU
    • Telnet
    • FTP
    • IEEE C37.118 Synchrophasors
Retrofit Replacement Kits
Replace existing feeder protection with the SEL-751A and the applicable mounting kits. These kits provide the parts needed to easily replace many older feeder relays with the SEL-751A.

Find other mounting options with the SEL Mounting Selector.

Conformal Coating
Protect equipment from harsh environments and airborne contaminants such as hydrogen sulfide, chlorine, salt, and moisture.

Minimum Software Version

Product Revision Z Number acSELerator QuickSet Version SEL Grid Configurator Version
SEL-751A R419 011 6.6.0.0
Please contact Application Engineer for firmware related to your hardware platform.  The current revision does not apply to all hardware.

Videos

Reduce Arc-Flash Hazards

Arc-Flash Sensors: How to Build a Custom Fiber Loop

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-751A R421-V2 FID=SEL-751A-R421-V2-Z013003-D20220610 6/22/22 ~3221730001
SEL-751A R311-V2 SEL-751A-R311-V2-Z007003-D20211116 12/2/21 ~3213360001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version

Product Revision Z Number acSELerator QuickSet Version SEL Grid Configurator Version
SEL-751A R419 011 6.6.0.0
Please contact Application Engineer for firmware related to your hardware platform.  The current revision does not apply to all hardware.

751A - Software Tab

Configuration

acSELerator QuickSet SEL-5030 Software

QuickSet is a tool for engineers and technicians to quickly and easily configure, commission, and manage power system devices. QuickSet includes a Graphical Logic Editor and a device template tool to reduce configuration time and streamline deployment.

Learn more and download on the QuickSet software page.


acSELerator Architect SEL-5032 Software

Architect allows users to configure and document IEC 61850 systems that include GOOSE, Sampled Values (SV), or Manufacturing Message Specification (MMS) communications. Architect automatically compares SCL files with IEC 61850 requirements to ensure standard compliance.

Learn more and download on the Architect software page.


Automated Data Collection

SEL Data Management and Automation (DMA) Application Suite

Available on the Blueframe platform, DMA applications automatically collect, store, and manage device-specific information like oscillography, Sequence of Events (SOE) data, device settings, and property information. They also provide automated password rotation and streamlined device audits.

Learn more on the DMA software page.


Visualization and Analysis

SEL-5601-2 synchroWAVe Event Software

synchroWAVe Event helps engineers diagnose a protective relay’s behavior during a power system fault. It is a powerful and easy-to-use solution for displaying and analyzing SEL relay event reports and COMTRADE files.

Learn more and download on the synchroWAVe Event software page.

Product Certifications

ATEX_High_Res-sm
UL Certified