SEL
SEL-9192

SEL-9192 Utility Grade USB Modem

Ordering Information

Budgetary Price:
$250

Adds dial-up access to devices in harsh utility and industrial environments.

  • Connects Via EIA-232 or USB-B Port 
  • Accepts Flexible Input Voltage Options 

    • Uses 5 Vdc powered from the EIA-232 or USB-B connector
    • Accepts 5 to 30 Vdc input from optional external power supply
  • Hardened for Substation Environments 

    • Same design and type-testing as applied to critical protective relays
    • Operating temperature of –40° to +85°C
    • Includes Telco line surge protection, a rugged shielded case, and SEL’s ten-year warranty
  • Allows Setting From a PC, Using Terminal Emulation Software and a C642 Configuration Cable 

    • Configure using extended AT commands
    • Enable/disable features
  • Uses Industry Standards for Data Compression and Speed 

    • Supports V.44 and V.42 bit data compression
    • Allows data speeds from 300 bps to 56 kbps
  • Use the SEL-9192 to provide remote dial-up communications to field equipment such as the SEL-3530 Real-Time Automation Controller (RTAC), protective relays, and other IEDs. Add the SEL-3025 Serial Shield™ to encrypt dial-up communications.
  • Take advantage of existing phone lines by using the SEL-9192 as a backup dial-out communications path for SCADA communications.
  • Replace existing off-the-shelf, wall-powered modems with a reliable utility-grade SEL-9192 modem. At <1 watt of power consumption, the SEL-9192 is built and tested to provide a low-power, dial-up solution in substations, plants, remote facilities, or anywhere strict utility specifications, such as extreme temperature, vibration, and electrical noise exist. You can also order the modem with conformal coating to protect against corrosive environments.
  • Install the SEL USB driver for configuration with a standard USB-B cable.
  • Use the 230-600 wall-mounted power supply for 120/230 Vac operation.
  • Use the SEL-9321 Low-Voltage DC Power Supply with the 240-1552 cable (order option SEL-9321_1X) for station dc battery operation.
  • USB configuration and data cable - SEL-C663
  • Download Windows driver

Access drawings via the Online Product Configuration link in the Ordering Information box at the top right of this page (below the product photo).

From the Product Configuration page, configure your product or enter your part number via the Universal Part Number Reverse Lookup. Then download custom .dwg or .pdf files specific to your product.

You may also go directly to the Product Configuration page to make a product selection.

CE_logo

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil