SEL
SEL-LPS

SEL-LPS Linear Power Supply

Ordering Information

Budgetary Price:
$370

Provide auxiliary dc power to your protective relays in the classroom or lab. Backed by our 10-year worldwide warranty.

 

  • Compact desk/benchtop power supply for protective relay auxiliary power. 
  • Four relay auxiliary power outputs.

    • Two 24 Vdc: connect in series for 48 Vdc
    • Two 125 Vdc: connect in series for 250 Vdc
    • Linear design provides "stiff" low-impedance outputs to start and serve high-surge loads

     

  • Three regulated electronic-level outputs: +5 and ± 15 Vdc.
  • Safe solution to powering relays in laboratories, classrooms, and offices.
  • The SEL-LPS is a general-purpose dc supply with two 24 Vdc and two 125 Vdc unregulated sources that can be combined to produce 24, 48, 125, or 250 Vdc at 50 VA. Low voltage outputs supply +5 Vdc (500 mA), +15 Vdc (250 mA), and -15 Vdc (250 mA) of regulated power.

     

Instruction Manuals

Access drawings via the Online Product Configuration link in the Ordering Information box at the top right of this page (below the product photo).

From the Product Configuration page, configure your product or enter your part number via the Universal Part Number Reverse Lookup. Then download custom .dwg or .pdf files specific to your product.

You may also go directly to the Product Configuration page to make a product selection.

GSA_Logo

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil