SEL

SEL-PROFILE®

Fault Locating Analysis Program

SEL-Profile Logo 

SEL-PROFILE® allows you to see phase and sequence components at the bus and the fault. This easy-to-use DOS-based program eliminates tedious hand calculations and quickly provides the answers you need for critical or special fault locating problems and system studies.

 

 

 

 

 

Features

  • Processes SEL relay event reports.
  • Recalculates fault locations.
  • Uses single- and two-ended methods of analysis.
  • Handles phase and sequence components.
  • Accommodates manual entry of fault data.

Ordering Information

Single Substation PC License: $295 

(Prices displayed are for planning purposes and are subject to change. Contact your SEL sales representative today for a quote on configurations and quantities to meet your needs.)

GSA_Logo 

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil