Literature Careers Products Services Contact Home Home


Warranty Banner

 

 

Take the SEL Challenge

Can other manufacturers' equipment stand up to SEL testing levels?

  Industry Practice SEL Certified SEL Margin
ESD 6 kV Direct/8 kV air 8 kV, 15 kV 12 kV, 17 kV
Hipot 1.5 kV 2.5 kV 3 kV
Temp
Range
-20 to 70°C -40 to 85°C -45 to 90°C
EFT 2 kV, 5 kHz 4 kV, 2.5 & 5 kHz 4kV, 100 kHz
Magnetic Field 30 A/m Cont.
300 A/m 3 sec.
100 A/m Cont.
1000 A/m 3 sec.
120 A/m Cont.
1200 A/m 3 sec.
ESD—Electrostatic Discharge, Hipot—Dielectric Strength,
EFT—Electric Fast Transient

 

SEL relays are tested above and beyond IEEE and IEC standards. Testing above the minimum requirements provides confidence to customers in SEL product reliability and durability. Using standards that are above industry average allows SEL to offer an unprecedented ten-year warranty.

<< Back

Ten-Year Product Warranty


SEL Ranked #1 by Engineering Professionals


Take the SEL Challenge!

 

 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990