Serial Fiber-Optic Converters
Use optical fiber to improve safety and security of teleprotection applications.
- SEL-2800 Fiber-Optic Transceiver

Communicate 500 meters with port-powered fiber-optic transceivers / modems.
- Learn more
- SEL-2810 Fiber-Optic Transceiver With IRIG-B

Communicate and transfer full-duplex serial data plus an IRIG-B time signal 500 meters via two optical fibers and port-powered fiber-optic transceivers / modems.
- Learn more
- SEL-2812 Fiber-Optic Transceiver With IRIG-B

Communicate and transfer full-duplex serial data plus an IRIG-B time signal 4 kilometers via two optical fibers and port-powered fiber-optic transceivers / modems.
- Learn more
- SEL-2814 Fiber-Optic Transceiver With Hardware Flow Control

Communicate and transfer full-duplex serial data plus hardware flow-control signals 4 kilometers with two optical fibers and port-powered fiber-optic transceivers / modems.
- Learn more
- SEL-2815 Fiber-Optic Transceiver

Communicate and transfer full-duplex serial data 2 to 15 kilometers via two optical fibers and port-powered fiber-optic transceivers / modems.
- Learn more
- SEL-2829 Single-Mode Fiber-Optic Transceiver

Communicate full-duplex serial data up to 23 kilometers with EIA-232 port-powered single-mode fiber-optic transceivers / modems.
- Learn more
- SEL-2830 Single-Mode Fiber-Optic Transceiver

Communicate from 16 to 80 kilometers with EIA-232 port-powered single-mode fiber-optic transceivers / modems.
- Learn more
- SEL-2831 Single-Mode Fiber-Optic Transceiver

Communicate from 16 to 110 kilometers with EIA-232 port-powered single-mode fiber-optic transceivers / modems.
- Learn more
- SEL-2820 EIA-485 Fiber-Optic V-Pin Transceiver

Safely add isolated segments to multidrop and point-to-point EIA-485 networks, separated by up to 500 meters. Improve safety, signal integrity, and reliability by using two optical fibers instead of wire to transfer bidirectional serial data.
- Learn more
- SEL-9220 Fiber-Optic Adapter for SEL-300 Series Relays

Use one pair of fibers for full-duplex serial communications plus IRIG-B time synchronization.
- Learn more
- SEL-2894 Interface Converter

Convert asynchronous EIA-232 serial communications interfaces to the IEEE C37.94 optical standard.
- Learn more
- SEL-3094 Interface Converter

Convert electrical teleprotection interfaces to the IEEE C37.94 optical standard. Connect an SEL-3094 to an ITU-T G.703, EIA-422, EIA-485, or EIA-232 device, and use up to 2 km of optical fiber to link to an IEEE C37.94 multiplexer. Similarly, connect an SEL-3094 to a noncompliant multiplexer, and use fiber to connect to a new teleprotection device and another SEL-3094 at the multiplexer to replace a G.703, EIA-422,
EIA-485, or EIA-232 wire link with optical fiber.
- Learn more
- SEL-2126 Fiber-Optic Transfer Switch

Use the SEL-2126 Fiber-Optic Transfer Switch to Maintain Relay Communications During Bypass Operations.
- Learn more