SEL

Teleprotection

Protective relays communicate with each other to clear faults faster, increase fault sensitivity, and restore power quicker. Select SEL products and technology to implement reliable teleprotection.

SEL ICON™—Integrated Communications Optical Network

SEL is changing the face of utility communications with the SEL ICON. The ICON combines SONET multiplexer and Ethernet switch capabilities in a single scalable platform, and it provides IEEE C37.94 interface support via optional dedicated access modules. Other data formats are also supported, including EIA-232, EIA-422, EIA-485, EIA-530, and EIA-449.

Learn more
 
SEL-2595 Teleprotection Terminal
SEL-2595 Teleprotection Terminal

SEL-2595 Teleprotection Terminal provides secure, high-speed contact transfer through communications multiplexers, using an IEEE C37.94 standard fiber-optic interface.

Learn more
SEL-2594 Contact Transfer Module
SEL-2594 Contact Transfer Module

The SEL-2594 Contact Transfer Module provides secure, high-speed contact transfer through communications multiplexers, using an 
IEEE C37.94 standard fiber-optic interface.

Learn more
SEL-2100 Logic Processor
SEL-2100 Logic Processor

Low cost, high speed bus protection, automated bus sectionalizing, breaker failure protection, and multiple terminal line protection. Interconnect up to 15 devices using  Mirrored Bits® communications.

Learn more
SEL-2506 Rack-Mount Remote I/O Module
SEL-2506 Rack-Mount Remote I/O Module

Rack-Mount Remote I/O Module with 8 digital inputs and 8 digital outputs using SEL Mirrored Bits® communications.

Learn more
SEL-2505 Remote I/O Module
SEL-2505 Remote I/O Module

Apply SEL-2505 Remote I/O Modules to use two optical fibers instead of 32 wires to reduce costs, improve safety, and boost reliability.

Learn more
SEL-3094 Interface Converter
SEL-3094 Interface Converter

Convert electrical teleprotection interfaces to the IEEE C37.94 optical standard. Connect an SEL-3094 to an ITU-T G.703, EIA-422, EIA-485, or EIA-232 device, and use up to 2 km of optical fiber to link to an IEEE C37.94 multiplexer. Similarly, connect an SEL-3094 to a noncompliant multiplexer, and use fiber to connect to a new teleprotection device and another SEL-3094 at the multiplexer to replace a G.703, EIA-422, EIA-485, or EIA-232 wire link with optical fiber.

Learn more
SEL-2894 Interface Converter
SEL-2894 Interface Converter

Convert asynchronous EIA-232 serial communications interfaces to the IEEE C37.94 optical standard.

Learn more
IEEE C37.94 Optical Interface Standard
IEEE C37.94

The safest and most reliable protection communications schemes in the industry use IEEE C37.94 fiber-optic links between protective relays and telecommunications multiplexers. Optical fibers do not have ground paths and are immune to electrical interference.

Learn more
Mirrored Bits Communications
Mirrored Bits

SEL developed Mirrored Bits communications to provide high-speed, secure, point-to-point communication of real or virtual contact-status bits. Protection applications include directional element-based bus protection and replacement of tone-channel equipment for communications-assisted blocking, unblocking, permissive, and transfer trip schemes. Automation applications include high-speed sectionalizing, restoration, and interlock schemes as well as replacement of large bundles of field wiring with several small optical fibers, lowering costs and improving reliability.

Learn more
 

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil