Invention, Design, and Innovation
Through creativity, attention to customer needs, a wealth of experience, and extensive research, SEL consistently delivers innovative products with unmatched features and performance. A focus on quality drives the development of all SEL solutions, and all design processes are controlled and certified under the ISO 9001:2008 Quality Management Systems Standard. We verify that our products will perform for decades under demanding conditions through a design verification test lab accredited by TÜV Rheinland of North America to certify that tests performed at SEL are of the highest technical standards and procedures. However,
standards are a starting point, not a stopping point at SEL. Our stated ten-year warranty and track record for never having charged a customer to replace or repair a product in our
company’s history are our best substantiation of true quality and durability.
Certifications
- 10 CFR 50 Appendix B Nuclear Quality Program (conditional approval)
- ABS Marine Type Approval
- CE (Europe)
- CPRI (India)
- CSA (Canada)
- ENA (UK)
- EPRI (China)
- IEC, including IEC 61850-10 Conformance and IEC 61850-3 Reliability
- IEEE, including IEEE 1613 Reliability
- IREDA (India)
- ISO 9001:2008
- ISO/IEC 17025/A2LA (pending)
- KEMA
- KESCO (Korea)
- LAPEM (Mexico)
- RUS (for rural electric cooperatives)
- SASO (Saudi Arabia Standards Organization)
- TNB Research (Malaysia)
- UL
- VPP Star Safety