Literature Careers Products Services Contact Home Home
SEL Literature > Application Guides > U


SEL Application Guides

(by Application Guide Title)
The following documents are available for downloading in Adobe Acrobat PDF Format.
Get the free reader here.

A | B | C | D | E | F | G | H | I | J | K | L | M | N | O | P | Q | R | S | T | U | V | W | X | Y | Z

Application
Guide #
Application Guide Title
Date Code
Author

AG2000-16

Underfrequency Load Shedding With the SEL-387E Relay

20001220

Mirek Wronski

AG2004-13 Undervoltage Tripping With Bus VTs in the SEL-701 Motor Relay 20041028 Mark Lanier
AG2004-08

Ungrounded Shunt Capacitor Bank Protection Scheme Using the SEL-451 Relay

20061214 Jacob Reidt

AG98-02

Unit Protection Scheme for the SEL-321-5 Relay

980401

Steve Turner

AG99-04

Unsolicited Sequential Events Recorder

990826

Tim Tibbals

AG2000-09

Use SEL-321 and SEL-311 Relays Where Two Different Systems Are Required for Primary and Backup Protection

20001017

Brian Lewandowski,
Joeseph B. Mooney,
Roy E. Moxley, P.E.

AG2002-09 Use SEL-421, SEL-321, and SEL-311 Relays Where Different Systems Are Required for Primary and Backup Line Protection 20021008 Brian Lewandowski, Joe Mooney, Roy Moxley
AG2002-11 Using a PDA to Capture Text From SEL Relays 20021107 Emery L. Perry, Jeff Dietzman, and John Lincoln
AG2004-14 Using Advanced SEL-487B Settings in High-Impedance Grounded Systems 20041213 Armando Guzman, Casper Labuschagne

AG98-13

Using an External Relay Setting Group Selector Switch with the SEL-351 Relay

980820

Dean Hardister,
Jeff Gregory

AG99-01

Using Contact Inputs to Detect DC Grounds

990219

Karl Zimmerman

AG2007-09
20070618
David Costello, Jason Young, and Derrick Haas

AG2001-05

Using Passwords to Secure Relays, Controllers, and SCADA Systems From Unauthorized Access

20010517

Paul Oman

AG96-11

Using SEL Relays To Provide Primary Or Backup Bus Protection

20001116

John J. Kumm

AG2002-08 Using SEL-421 Relay Synchrophasors in Basic Applications 20030129 Chris Anderson, Brian Fearn, Armando Guzman, and Roy Moxley

AG97-12

Using SEL-587 Relay for Protection of Power Transformer with One Zig-Zag Connection

970523

Shaojun Chen,
Armando Guzman,
Steve Turner

AG97-15

Using SELOGIC® Control Equations in the SEL-551 and SEL-351 to Implement a Breaker Simulator for Testing

970821

David Costello

AG97-18

Using SELOGIC® Control Equations to Provide Separate Trip Coil Monitor (TCM) Alarm Outputs in the SEL-321 Relay When Applied to Two-Breaker Line Terminals

970909

Bill Fleming

AG97-06

Using SELOGIC® Control Equations to Replace a Sudden Pressure Auxiliary Relay

970324

David Costello

AG2007-01
Using SELOGIC® Programming to Implement an SEL-487B Bus Differential Check Zone
20070212
Armando Guzman, Caspar Labuschagne, Edmund Stokes-Waller

AG95-31

Using the SEL-2020 to Implement a Low-Resolution Sequence-of-Events Recorder

961119

John J. Kumm

AG98-01

Using the SEL-2020 to Monitor Critical Alarm Points and Provide Selective Paging

980129

Jeff Gregory

AG2002-16 Using the SEL-2030 Communications Processor as a SCADA RTU 20021118 Kevin Leech
AG2002-15 Using the SEL-2030 Communications Processor to Control and Monitor the ABB DPU2000R Relay Equipped With the INCOM (10-byte) Protocol 20021106 Mark Weber
AG2004-01 Using the SEL-2100 Logic Processor in Bypass Breaker MIRRORED BITS® Communications-Assisted Tripping Schemes

Supporting Files

 

20040105 Brad Heilman
AG2005-09 Using the SEL-2126 Fiber-Optic Transfer Switch and the SEL-321-1 in Bypass-Breaker MIRRORED BITS® Communications-Assisted Tripping Schemes 20051031 Jacob Reidt, Brad Heilman

AG2003-02

Using the SEL-3010 Event Messenger With SEL Relays and Communications Processors

20030127

Darold Woodward

AG2002-18 Using the SEL-3094 as an EIA-422 Channel Simulator for Bench Testing the SEL-311L 20021209 Ken Fodero and Kevin Leech

AG2001-07

Using the SEL-311 Relay Synch-Check Element With Dissimilar Voltage Magnitudes on the Polarizing and Synchronizing Inputs

20010522

Bill Fleming

AG97-19

Using the SEL-321 Relay and SEL-221F Relay for Primary and Backup Transmission Protection

970909

Joseph B. Mooney,
John J. Kumm

AG97-04

Using the SEL-321 Relay and SEL-221G Relay as Primary and Backup Transmission Protection

970207

Joe B. Mooney,
John J. Kumm

AG2001-04

Using the SEL-351 Relay Synch-Check Element with Dissimilar Voltage Magnitudes on the Polarizing and Synchronizing Inputs

20010420

Bill Fleming

AG97-21

Using the Sel-352 Relay to Avoid Generator and System Damage Due to a Slow Synchronizing Breaker

971014

Larry Gross,
Mike Maxwell

AG95-32

Using the SEL-501 Relay to Provide Switch-Onto-Fault Protection and Overcurrent Supervision in Existing Protection Schemes

951205

John J. Kumm

AG96-10

Using the SEL-587 Relay in a Machine Split-Phase Differential Protection Application

20051115

John J. Kumm

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990