Literature Careers Products Services Contact Home Home
SEL Literature > Application Guides > 2005


SEL Application Guides

(by Application Guide Number)
The following documents are available for downloading in Adobe Acrobat PDF Format.
Get the free reader here.

Application
Guide #
Application Guide Title
Date Code
Author
AG2005-01

MV-90 Integration With an SEL-734 Meter

20070920
Bruce Scallorn, Eddie Schweitzer
AG2005-02
SEL-387 Through-Fault Monitoring Application and Benefits
20070712
Jeff Pope
AG2005-03
Retrieving Tap Change Indication Data From an INCON 1250 Via an SEL Communications Processor
20050422
Bob Ryan
AG2005-04
Current Transformer Selection Criteria for Relays With Adaptive Overcurrent Elements
20050425
Lee Underwood
AG2005-05 Multiple Analog Outputs From an SEL-701 Motor Protection Relay Using a Programmable Logic Controller
20050504
Pankaj Bhatt
AG2005-06 Implementation of Inverse-Time Over- and Undervoltage Elements in SEL-451 and SEL-421 Relays
20050705
Dean Hardister, Jacob Reidt, and Normann Fischer
AG2005-07 Guidelines for Applying Load-Encroachment Element for Overcurrent Supervision
20050815
George Alexander
AG2005-08 Setting 100% Stator Ground Fault Detection Elements in the SEL-300G Relay
20050901
Lee Underwood
AG2005-09 Using the SEL-2126 Fiber-Optic Transfer Switch and the SEL-321-1 in Bypass-Breaker MIRRORED BITS Communications-Assisted Tripping Schemes 20051031 Jacob Reidt, Brad Heilman
AG2005-10
PC Wireless Ethernet Configuration Settings 20060412 Mike Collum, David Whitehead
AG2005-11 Applying the SEL-451 Recloser in a Ring Bus or Breaker-and-a-Half Substation 20051109 Mark Lanier, Mike Collum
AG2005-12 Reclosing in the SEL-421 for Different Reclose Supervision Conditions 20051122 Mark Lanier, Dean Hardister

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990