|
Application
Guide #
|
Application
Guide Title
|
Date
Code
|
Author
|
|
AG93-02
|
SEL-251/151 Command Characteristics |
930406
|
David Wood
|
|
AG93-05
|
Worldport 2400 Modem Modification |
930628
|
|
|
AG94-02
|
SEL-221F/121F Fast Meter Command Processing |
940308
|
Tim Tibbals
|
|
AG94-03
|
SEL Distributed Port Switch Protocol (LMD) |
970128
|
Tim Tibbals
|
|
AG94-06
|
Worldport 9600 Modem |
940831
|
|
|
AG94-07
|
SEL-267D Standard and Extended Fast Meter Command Processing |
940909
|
Tim Tibbals
|
|
AG94-08
|
SEL-251 Delta Versions Fast Meter Command Processing |
940915
|
Tim Tibbals
|
|
AG94-09
|
SEL-221B/121B, SEL-221C/121C, SEL-221G/121G, SEL-221H/121H, SEL-221S/121S, SEL-121-10, SEL-2PG10/PG10, SEL-321-1 Fast Meter Command Processing |
960531
|
Tim Tibbals
|
|
AG94-12
|
SEL-251C/151C Standard and Extended Fast Meter Command Processing |
941007
|
Tim Tibbals
|
|
AG95-02
|
SEL-251/151 Standard and Extended Fast Meter Command Processing |
950120
|
Tim Tibbals
|
|
AG95-03
|
SEL-321-1 Compressed ASCII Commands |
970228
|
Tim Tibbals
|
|
AG95-04
|
Compressed ASCII Commands |
20030425
|
Tim Tibbals
|
|
AG95-05
|
See AG96-05 and AG96-06 |
950829
|
Tim Tibbals
|
|
AG95-06
|
SEL-321-1 Fast Operate Command Processing |
950208
|
Tim Tibbals
|
|
AG95-10
|
Configuration and Fast Meter Messages |
20050121
|
Tim Tibbals,
David Wood
|
|
AG95-11
|
SEL-321-1 Configuration and Fast Meter Messages |
20030425
|
Tim Tibbals
|
|
AG95-12
|
SEL-587 Fast Operate Command Processing |
951128
|
Tim Tibbals
|
|
AG95-13
|
SEL-587 Compressed ASCII Commands |
950922
|
Tim Tibbals
|
|
AG95-14
|
SEL-587 Configuration and Fast Meter Messages |
951205
|
Tim Tibbals
|
|
AG95-21
|
SEL-2020 Communication with Selected "Other IEDs" |
990514
|
Larry Gross,
Mark Weber
|
|
AG95-23
|
Multiple Automatic Dial-Out Using the SEL-2020 (A Job Done® Example) |
950526
|
Tim Tibbals,
Larry Gross
|
|
AG95-25
|
Multiple SEL-2020 Operation |
20040511
|
David C. Wood
|
|
AG95-30
|
SEL-2020 Communications Processor and SEL-PRTU Comparison |
970611
|
Larry Gross
|
|
AG95-31
|
Using the SEL-2020 to Implement a Low-Resolution Sequence-of-Events Recorder |
961119
|
John J. Kumm
|
|
AG96-01
|
OBSOLETE |
960205
|
David Wood,
Gary Scheer,
Tom Trexler
|
|
AG96-02
|
SEL-501 Configuration and Fast Meter Messages |
960531
|
Tim Tibbals
|
|
AG96-03
|
SEL-2020 Communications Processor Response Time for Data Acquisition and Control |
961205
|
David Wood
|
|
AG96-05
|
SEL-251 Series Fast Operate Command Processing |
960513
|
Tim Tibbals
|
|
AG96-06
|
Fast Operate Command Processing: SEL-267D-3 |
960513
|
Tim Tibbals
|
|
AG96-07
|
SEL-501-1 Configuration and Fast Meter Messages |
960531
|
Tim Tibbals,
Jian Chen
|
|
AG96-15
|
SEL-2020 Daylight Savings Time Change |
961002
|
Larry Gross
|
|
AG97-03
|
SEL-321-2 Relay Compressed ASCII Commands |
970128
|
Tim Tibbals
|
|
AG97-22
|
Applying the SEl-2885 in an Inexpensive Multidrop Communication Circuit |
971219
|
Emery Perry,
Ken Behrendt
|
|
AG98-01
|
Using the SEL-2020 to Monitor Critical Alarm Points and Provide Selective Paging |
980129
|
Jeff Gregory
|
|
AG98-14
|
SEL-2020/2030 Communications With Quantum Digital Interface Protocol Based Meters |
981106
|
Mark Weber
|
|
AG99-04
|
Unsolicited Sequential Events Recorder |
990826
|
Tim Tibbals
|
|
AG99-06
|
SEL-701 Motor Protection Relay Modbus® Communication |
990823
|
Darold Woodward
|
|
AG2000-02
|
MIRRORED BITS® Communications with Spread Spectrum Radios |
20070803
|
David Costell,
Ken Fodero |
|
AG2001-06
|
Avoiding Magnetic Induction Issues in Communication Cabling |
20010618
|
Jeff Roberts, Mark Weber
|
|
AG2001-11
|
Telnet and FTP With Ethernet Processor Equipped Devices
|
20061120
|
Mike McKoy
|
|
AG2001-12
|
Implementing MIRRORED BITS Technology Over Various Communications Media |
20070703
|
Ken Behrendt and Ken Fodero |
|
AG2002-03
|
Serial Communications Between PCs and SEL Microprocessor-Based Products |
20020402
|
Emery Perry, George Alexander, and Ken Behrendt |
|
AG2002-11
|
Using a PDA to Capture Text From SEL Relays |
20021107
|
Emery L. Perry, Jeff Dietzman, and John Lincoln |
|
AG2002-14
|
SEL-421 Fast Messages |
20021017
|
Darold Woodward
|
|
AG2002-18
|
Using the SEL-3094 as an EIA-422 Channel Simulator for Bench Testing the SEL-311L |
20021209
|
Ken Fodero and Kevin Leech |
|
AG2003-02
|
Using the SEL-3010 Event Messenger With SEL Relays and Communications Processors |
20030127
|
Darold Woodward
|
|
AG2003-07
|
MIRRORED BITS® Communication With MDS Spread-Spectrum Radios |
20031015
|
Ken Fodero |
|
AG2004-01
|
Using the SEL-2100 Logic Processor in Bypass Breaker MIRRORED BITS® Communications-Assisted Tripping Schemes
Supporting Files
|
20040105
|
Brad
Heilman |
| AG2005-09 |
Using the SEL-2126 Fiber-Optic Transfer Switch and the SEL-321-1 in Bypass-Breaker MIRRORED BITS® Communications-Assisted Tripping Schemes |
20051031 |
Jacob Reidt, Brad Heilman |
|
AG2005-10
|
PC Wireless Ethernet Configuration Settings |
20060412
|
Mike Collum, David Whitehead |
 |
 |