|
Application
Guide #
|
Application
Guide Title
|
Date
Code
|
Author
|
|
AG92-01
|
SEL-251 Distribution Relay Reclosing Operation |
920000
|
Mark Feltis
|
|
AG92-02
|
SEL-251/251C Distribution Relay Application Guide |
921015
|
Karl Zimmerman
|
|
AG92-03
|
Faster Distribution Bus Tripping with the SEL-251/251C Relays |
921123
|
Mark Feltis
|
|
AG93-07
|
Reclosing Two Breakers with the SEL-251 Distribution Relay |
931012
|
Mark Feltis,
Dean Hardister
|
|
AG94-04
|
Applying SEL-501 Relay to Delta-Wye Transformer Bank Overcurrent Protection |
940621
|
Mark Feltis,
John Kumm
|
|
AG94-10
|
Applying SEL-501 Relay for Feeder Relay Backup Protection |
940929
|
Mark Feltis,
John Kumm
|
|
AG94-11
|
Applying SEL-501 Relay for Fast Bus Trip and Simple Bus Breaker Failure Protection |
940929
|
Mark Feltis,
John Kumm
|
|
AG94-13
|
Applying SEL-501 Relay for Ground Overcurrent Protection Using a Core-Balance CT |
941121
|
Mark Feltis,
John Kumm
|
|
AG95-16
|
SEL-221H/SEL-321 Relay Setting Equivalency Sheet |
950721
|
Ken Behrendt
|
|
AG95-26
|
Detecting High-Side Fuse Operations Using an SEL-251 Relay |
950926
|
Ed Schweitzer,
John J. Kumm
|
|
AG95-32
|
Using the SEL-501 Relay to Provide Switch-Onto-Fault Protection and Overcurrent Supervision in Existing Protection Schemes |
951205
|
John J. Kumm
|
|
AG95-33
|
Applying SEL-501 Motor Protection with Self-Balancing Differential |
951212
|
Stan Zocholl
|
|
AG96-04
|
Applying SEL-501 Relays for Generator Negative-Sequence I2T Protection |
960311
|
Stan Zocholl
|
|
AG97-11
|
Detecting High-Side Fuse Operations Using an SEL-351 Relay |
970513
|
Edmund O. Schweitzer, III,
John J. Kumm
|
|
AG97-15
|
Using SELOGIC® Control Equations in the SEL-551 and SEL-351 to Implement a Breaker Simulator for Testing |
970821
|
David Costello
|
|
AG98-05
|
Automated UPS Battery Monitoring Using an SEL-351 Relay |
980306
|
Mike Maxwell
|
|
AG98-10
|
Sensitive Earth Fault Protection for High-Impedance Earthed Distribution Systems Using the SEL-351 Relay |
980716
|
Rick Turner
|
|
AG98-12
|
SEL-251 Relay Trip Seal-In |
980820
|
Dean Hardister
|
|
AG98-13
|
Using an External Relay Setting Group Selector Switch with the SEL-351 Relay |
980820
|
Dean Hardister,
Jeff Gregory
|
|
AG98-15
|
Creating a Phase Current Unbalance Alarm/Supervision Function in the SEL-351 Relay |
981223
|
Bill Fleming
|
|
AG99-02
|
SEL-351R Sensitive Ground Directional Elements |
990401
|
Ralph Folkers
|
|
AG99-09
|
Cold Load Pickup Scheme Using the SEL-351 Relay |
991129
|
Dean Hardister
|
|
AG99-10
|
Change Logic in SEL-351R Recloser Control for Motor-Operated Reclosers |
991130
|
Mark Feltis
|
|
AG99-11
|
Programming Front-Panel Operator Controls in the SEL-351R Recloser Control |
991223
|
Dean Hardister,
Mark Feltis
|
|
AG2000-06
|
Making SEL-351R Recloser Controls Talk
Supporting Files
|
20000824
|
Mike Collum
|
|
AG2001-04
|
Using the SEL-351 Relay Synch-Check Element with Dissimilar Voltage Magnitudes on the Polarizing and Synchronizing Inputs |
20010420
|
Bill Fleming
|
|
AG2002-06
|
Applying the SEL-351 Relay to an Ungrounded System |
20020910
|
Normann Fischer, Mark Feltis
|
|
AG2002-17
|
Interconnection Protection Using the SEL-351 Relay |
20021126
|
Ali Kazemi |
|
AG2002-22
|
Cold Load Pickup Scheme Using the SEL-551 Relay |
20031111
|
Ken Behrendt and Dean Hardister |
|
AG2002-23
|
Applying Two SEL-351S Relays to Provide Automatic Source-Transfer for Critical Loads |
20021217
|
Mike Collum, Ken Behrendt
|
|
AG2002-25
|
Manual Cold Load Pickup Scheme Using the SEL-351S Relay |
20021220
|
Dean Hardister |
|
AG2004-02
|
DNP Auto Dial-Out With the SEL-351R Recloser Control |
20040108
|
Michael
Boughman |
| AG2004-03 |
Setting the SEL-734 Meter for Protection and Control of Distribution Capacitor Banks |
20040227
|
Jeff Anderson
and Michael Thompson |
| AG2004-05 |
SEL-351J Recloser Control Battery Test Logic Change Releases Two SELOGIC® Timers for Other Uses |
20040316
|
Bob Ryan |
| AG2004-09 |
Minimize Distribution Outages With High-Speed Automatic Network Reconfiguration Using SEL-651R Advanced Recloser Controls |
20040609
|
Greg Hataway |
| AG2004-12 |
Implementation of Voltage, Frequency, and Power Elements in the SEL-451 Relay Using SELOGIC Control Equations |
20040823
|
Jacob
Reidt |
|
AG2005-04
|
Current Transformer Selection Criteria for Relays With Adaptive Overcurrent Elements |
20050425
|
Lee Underwood |
| AG2005-07 |
Guidelines for Applying Load-Encroachment Element for Overcurrent Supervision |
20050815
|
George Alexander |
| AG2005-11 |
Applying the SEL-451 Recloser in a Ring Bus or
Breaker-and-a-Half Substation |
20051109 |
Mark Lanier, Mike Collum |
| AG2005-12 |
Reclosing in the SEL-421 for Different Reclose
Supervision Conditions |
20051122 |
Mark Lanier, Dean Hardister |
|
AG2006-02
|
Testing Ground Distance Elements in SEL
Distance Relays |
20061109
|
Alex Polikoff |
| AG2007-04 |
Loading SEL-351S Settings with ACSELERATOR® QuickSet SEL-5030 Software
|
20070423
|
Dean Hardister |
|
AG2007-05
|
Lockout Alarm for the SEL-351R Recloser Control
|
20070404
|
Dean Hardister and Lee Underwood
|
|
AG2007-08
|
|
20070516
|
Richard Kirby
|
|
AG2007-13
|
Reset Characteristics for the First-Tap Definite-Time Delay of the SEL-2431 Voltage Regulator Control |
20070906
|
Thanh-Xuan Nguyen, Mark Feltis
|
|
AG2007-14
|
Connecting Low-Side Transformer PTs to an SEL-351 on Transformer High Side |
20071109
|
Mark Lanier
|
|
AG2007-15
|
Programming Local and Remote Voltage Reduction and Auto Inhibit on the SEL-2431 Voltage Regulator Control
|
20071218
|
Mark Lanier
|
 |
 |