|
Application
Guide # |
Application
Guide Title |
Date
Code |
Author |
|
AG95-18 |
Protecting Three Single-Phase Transformers Connected Delta-Wye With Current Transformers Inside the Delta With the SEL-587 Relay |
20031105 |
Larry Gross,
Armando Guzman |
|
AG96-09 |
Protecting ±30° and ±150° Delta-Wye Transformers with the SEL-587 Relay |
970530 |
Larry Gross |
|
AG96-11 |
Using SEL Relays To Provide Primary Or Backup Bus Protection |
20001116 |
John J. Kumm |
|
AG97-06 |
Using SELOGIC® Control Equations to Replace a Sudden Pressure Auxiliary Relay |
970324 |
David Costello |
|
AG97-12 |
Using SEL-587 Relay for Protection of Power Transformer with One Zig-Zag Connection |
970523 |
Shaojun Chen,
Armando Guzman,
Steve Turner |
|
AG99-07 |
Bus Protection Using a Four-Winding Low-Impedance Percentage Differential Relay |
20001023 |
Dave Costello
Stan Zocholl |
|
AG99-08 |
Applying the SEL-387-5 Relay Combined Overcurrent Elements |
991008 |
George E. Alexander,
Subhash Patel |
|
AG2000-01 |
Determining the Correct TRCON Setting in the SEL-587 Relay When Applied to Delta-Wye Power Transformers |
20000209 |
David Costello,
Jeff Gregory |
|
AG2000-03 |
Breaker Failure Scheme Provides Fast Clearing for Phase Faults and Standard Clearing for Ground Faults Using the SEL-352 Relay |
20000630 |
Jim Mack |
|
AG2000-04 |
Applying the SEL-352 Relay for Automatic Throw-Over Control of a Bus Tie and Incoming Circuit Breakers |
20000616 |
Shaojun Chen,
Scott Anderson |
|
AG2000-07 |
Connection and Configuration of SEL-2030 and SEL-2600 to Obtain Measured Ambient and Top-Oil Temperatures for SEL-387-6 Relay Thermal Element |
20050819 |
John Foertsch,
Bill Tyska |
|
AG2000-16 |
Underfrequency Load Shedding With the SEL-387E Relay |
20001220 |
Mirek Wronski |
|
AG2000-17 |
Voltage Control Element for the SEL-387E Relay |
20001220 |
Mirek Wronski |
|
AG2000-18 |
Grounded Shunt Capacitor Bank Protection Scheme Using SEL-287V and SEL-352 Relays |
20001221 |
Mirek Wronski |
|
AG2002-04 |
Setting an SEL-421-1 Relay to Obtain SEL-287V-0 Relay Functions
Supporting Files
|
20030425
|
Henry Nurse, Mirek Wronski |
| AG2002-20 |
Protecting a Zig-Zag Grounding Transformer With the SEL-587 Relay |
20021125 |
Bill Fleming |
| AG2002-21 |
Add Ground Overcurrent (50N) to the SEL-352-1, -2 Relay Default Breaker Failure for Fault Current Protection Scheme Logic |
20021213 |
Bill Fleming |
| AG2003-01 |
SEL-587Z Relay Application With Multiratio Current Transformers |
20030626 |
Shalini Bhat |
| AG2004-06 |
Applying the SEL-487B to Single Busbars
Supporting Files
|
20040421 |
Casper
Labuschagne and Ali Kazemi |
| AG2004-08 |
Ungrounded Shunt Capacitor Bank Protection
Scheme Using the SEL-451 Relay |
20061214 |
Jacob
Reidt |
| AG2004-14 |
Using Advanced SEL-487B Settings in High-Impedance Grounded Systems |
20041213 |
Armando
Guzman, Casper Labuschagne |
| AG2005-02 |
SEL-387 Through-Fault Monitoring Application and Benefits |
20070712 |
Jeff Pope |
|
AG2006-01 |
Determining the Correct Connection Compensation in the SEL-387 Relay |
20060613 |
Mark Lanier |
|
AG2007-01 |
Using SELOGIC® Programming to Implement
an SEL-487B Bus Differential Check Zone |
20070212 |
Armando Guzman, Caspar Labuschagne, Edmund Stokes-Waller |
|
AG2007-02 |
Setting an SEL-587 or SEL-387 Differential Relay to Protect a Mobile DABY Transformer |
20080501 |
Dave Costello, Jason Young, and Derrick Haas |
|
AG2007-06 |
|
20070413 |
Lee Underwood |
|
AG2007-07 |
|
20070413 |
Lee Underwood |
 |
 |