|
||||
| Our Role
SEL introduced the first microprocessor-based protective relay in 1984, revolutionizing the power protection industry by offering fault-locating and other features for a fraction of the cost of earlier systems. Event reports in the relays allow engineers to analyze system faults. Innovative SEL communications technology enables customers to use the information in SEL and other substation products to monitor, control, and automate power system operation. SEL systems perform simple, inexpensive, and continuous monitoring of protection and automation information. Fault records and location, metering, status, and diagnostic equipment data are stored and reported. Information is used in substations, sent to control center applications, and made available for utility or third-party expert analysis. SEL also designs complete modular control houses for substations, provides engineering services, and serves the advanced training needs of industry professionals through SEL University. Courses emphasize the practical application of power system protection theory, concepts, and technology.
|
||||
2350 NE Hopkins Court - Pullman, WA 99163 - USA Phone: +1.509.332.1890 - Fax: +1.509.332.7990 © 2008 Copyright | Privacy & Security | SEL Home |