SEL

SEL Compass®

SEL Compass ScreenWelcome to SEL Compass®.
Navigating your way through SEL products has never been easier.

SEL Compass goes beyond basic software updates to provide, among other offerings, a rich selection of meaningful literature, application guides, and general software products. Use the enhanced sorting capabilities to facilitate product planning, organize and distribute information, and learn about the many products SEL provides.

SEL Compass

Features and Benefits

SEL Compass offers a visual, highly intuitive interface for easy notification of product updates as well as download and sharing of the many products and information that SEL provides.SEL Compass combines a local database with the ability to download new product updates, literature, and marketing material according to your selection. Update when you want, both automatically and on demand.

Download Version Updates Via the Web:

  • Receive updates delivered to your computer on a schedule that you choose.
  • Download and update literature directly to your computer with an easy-to-use interface for management.
  • Install new device-setting drivers directly from the web.

Compass Quick Tour

Software Download

Full Install
Version:2.0.4.1
Size:6.21 MB
Datecode:20120404
Login required.

Notes:

Compass allows users to download and manage the following SEL software products while connected to the Internet:

  • SEL-5030 acSELerator QuickSet® Software
  • SEL-5031 acSELerator QuickSet Designer® Software

A valid SEL website account is required to enable Compass to synchronize the most recent information and software updates.

Ordering Information

Supported Operating Systems

Supported Operating Systems

  • Microsoft® Windows® 7 32-bit and 64-bit
  • Microsoft Windows Vista 32-bit and 64-bit
  • Microsoft Windows XP Professional, Home or Tablet PC Editions 32-bit
  • Microsoft Windows Server 2003
  • View AllMinimize All
    Version 2.0.4.1 of the SEL Compass Software released April 6, 2012

    Version Information

    • Fixed issue where Compass would show all QuickSet drivers as removed if one or more QuickSet drivers were removed
    Version 2.0.3.1 of the SEL Compass Software released March 2, 2012

    Version Information

    • Fixed an issue with not being able to install QuickSet Drivers from within QuickSet application
    Version 2.0.2.36 of the SEL Compass Software released January 27, 2012

    Version Information

    • Improved update process
    • Handle failed downloads and updates better
    • Improved how required packages are downloaded and installed
    • Added option to allow manuals, flyers, etc. to save old copies or overwrite existing one
    Version 2.0.1.9 of the SEL Compass Software released October 4, 2011

    Version Information

    • General maintenance release
    • Fixed an issue where packages were getting downloaded multiple times per update session
    Version 2.0.0.6 released March 1, 2011

    This new version:

    • General maintenance release
    • Improved selection features for Instruction Manuals
    Version 1.0.12.0 released December 21, 2010

    This new version:

    • Allow for Compass to download Device Instruction Manuals to be used for acSELerator QuickSet Driver Help Files
    Version 1.0.11.6 released September 30, 2010

    This new version:

    • Allow for easier selection of related items for a particualar product/package
    • Fixed issue with certificate errors
    Version 1.0.10.1 released March 5, 2010

    This new version:

    • Fixed an issue with file not downloading when using Compass behind a proxy server
    Version 1.0.9.7 released on June 3, 2009

    This new version:

    • Added silent install option for acSELerator QuickSet installations
    • Added new dependency checks for acSELerator QuickSet install and upgrades 
    • Added new dialog on downloading of packages
    Version 1.0.8.0 released October 22, 2008

    Schweitzer Engineering Laboratories, Inc.

    2350 NE Hopkins Court
    Pullman, WA 99163 - USA
    Phone: +1.509.332.1890
    Fax: +1.509.332.7990
    © 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil