SEL

Connectorized® Products

Connectorized products offer the advantage of robust connections while minimizing installation and replacement time. Now, installing or removing an SEL device with Connectorized terminals only takes a few minutes. All wiring remains connected to the terminal blocks. Each terminal block mates with a connector in the SEL device. Each connector features positive-retention screws to prevent accidental disconnection due to the weight of wire bundles, vibration, or physical shock.

We provide the following styles of proven, high-reliability terminal blocks.

  • Connectorized Terminals: Crimp wires into connectors that fit in the terminal block; the terminal block is rated for ac current and ac voltage inputs. For current inputs, the block includes automatic shorting of the CT leads.
  • Compression Screw Terminals: Insert wires into the terminal block, and tighten screws to secure the wires.
  • Screw-Terminal Connectorized® (STC): Screw terminals on the plug accept standard ring terminals (Patent D0492,653).

Each of these connectors has been thoroughly tested by its manufacturer and proven over time in many industry applications. In addition, SEL tested these connectors to verify conformance to our standards for protective relay applications.

Connectorized View 

 

Key Features
Connectorized View

 

  • Eliminate exposed circuits
  • Replace without direction checks
  • Remove the relay intact — no wires disturbed
  • Wiring harnesses
  • Prewired voltage and current connectors
  • Precut wire lengths
Connectorized Products - Compression Terminals
Compression Terminals

The following products use Connectorized terminals with shorting for each ac current input (if any), Connectorized terminals for each ac voltage input (if any), and compression terminals for any digital inputs, digital outputs, or analog inputs.

Connectorized Products - Screw Terminals
Screw Terminals

The following products use Connectorized terminals with shorting for each ac current input (if any), Connectorized terminals for each ac voltage input (if any), and screw terminal Connectorized blocks for any digital inputs, digital outputs, or analog inputs.

Field-Proven Technology
Field-Proven Technology

Many Connectorized relays also come in package specials.

  • SEL-9900 (SEL-501 and SEL-587)
  • SEL-99002 (SEL-501-2 and SEL-587)
  • SEL-9907 (SEL-501 and SEL-501)
  • SEL-99072 (SEL-501-2 and SEL-501-2)
  • SEL-9915 (SEL-587 and SEL-587)
  • SEL-9918 (SEL-501 and SEL-551)
  • SEL-99182 (SEL-501-2 and SEL-551)
  • SEL-9919 (SEL-551 and SEL-587)
  • SEL-9920 (SEL-551 and SEL-551)
 

 

Contact SEL today  to learn more about how Connectorized products can save you time and money.
 

Schweitzer Engineering Laboratories, Inc.

2350 NE Hopkins Court
Pullman, WA 99163 - USA
Phone: +1.509.332.1890
Fax: +1.509.332.7990
© 2012 SEL  | SEL Links  | SEL Expert  | SEL Mexico  | SEL Brazil