|
SEL-451
Protection, Automation, and Control System
Reduce
Cost, Complexity and Maintenance of Power Systems with
the SEL-451 Relay.
The new
SEL-451 is a complete stand-alone protection, automation,
and control system. The SEL-451 has speed, power, and
flexibility to combine complete substation bay control
with high-speed breaker protection in one economical
system. Use the SEL-451 as an integral part of a full
substation protection, control, and monitoring solution.
Reduce Maintenance costs by accurately tracking breaker
operation. Monitor breaker interruption times and accumulated
breaker duty to easily determine the need for proactive
maintenance. Integrate information with SCADA or automation
systems though a communications processor or directly
to the Ethernet port.
 
*Budgetary
U.S. Retail, Quantity 1, Base Price = $4,200
Fully Optioned Price = $9,960
Contact your SEL sales representative today
for a quote on the configuration and quantity needed for
your application.
|

|
SEL-751A Feeder Protection Relay
The SEL-751A Feeder Protection Relay is the right solution for industrial and utility feeder protection, with flexible I/O options, easy mounting, and fast settings.
Provides complete feeder protection, with overcurrent, overvoltage, undervoltage, and frequency elements. Easily upgrade protection without cutting or drilling existing cutouts with a small form factor and multiple mounting adapters. Quickly integrate into serial- or Ethernet-based communications with IEC 61850, MIRRORED BITS®, DeviceNet™, and other protocols.

*Budgetary
U.S. Retail, Quantity 1, Base Price = $950
Fully Optioned Price = $3,380
Contact your SEL sales representative today
for a quote on the configuration and quantity needed for
your application.
|

|
SEL-451-4 Bay Control, Automation, and Protection System
Quickly integrate bay control status and control for breakers and disconnect switches with full automation and protection in one device.
With advanced synchrophasor measurement, the SEL-451-4 provides system stability awareness. Choose between Ethernet and serial communication ports with DNP3 and IEC 61850 protocols.
 
*Budgetary
U.S. Retail, Quantity 1, Base Price = $4,410
Fully Optioned Price = $10,170
Contact your SEL sales representative today
for a quote on the configuration and quantity needed for
your application.
|
|
SEL-351
Directional Overcurrent and Reclosing Relay
Choose
the SEL-351 Relay for transmission or distribution overcurrent
protection with optional load profile recording, MIRRORED BITS® communications,
and power quality monitoring capabilities.
Secure,
reliable, complete protection describes the SEL-351 Relay
design. In addition to extensive, versatile, and easy-to-apply
protection functions, this relay also provides comprehensive
control, metering, and monitoring functions.
 
*Budgetary
U.S. Retail, Quantity 1, Base Price = $2,790
Fully Optioned Price = $5,058
Contact your SEL sales representative today
for a quote on the configuration and quantity needed for
your application.
|
|
SEL-351S
Protection and Breaker Control Relay
Simplify
feeder protection and control with the SEL-351S Protection
and Breaker Control Relay.
Lower
operating costs and increase automation capabilities
by replacing older electromechanical relay schemes, control
switches, and metering devices in one device. Provides
sensitive, secure combination of phase, negative-sequence,
residual-ground, and neutral-ground overcurrent elements,
including directional control, and programmable US and
IEC time-current curves for complete distribution system
protection. Large front-panel keyboard with local display
panel and programmable operator control interface pushbuttons
replaces control switches, indicating lamps, and wiring
at the breaker control panel. Available with optional
power elements, sensitive directional earth fault elements,
voltage sag, swell, and interruption records.
*
*Budgetary
U.S. Retail, Quantity 1, Base Price = $3,045
Fully Optioned Price = $5,275
Contact your SEL sales representative today
for a quote on the configuration and quantity needed for
your application.
|
 |
SEL-2431 Voltage Regulator Control
Optimize system voltage with the SEL-2431 Voltage Regulator Control, using directional voltage profiles and detailed tap-change event reports.
The SEL-2431 Voltage Regulator Control is compatible with all 32-step, single-phase voltage regulators manufactured in North America. Use various hinge and wiring kits to easily upgrade existing controls without removing the regulator from service. Quickly integrate the SEL-2431 into existing communications schemes using EIA-232, EIA-485, fiber-optic ST®, or fiber-optic V-pin connectors.
*Budgetary
U.S. Retail, Quantity
1, Base Price = $1,095
Fully Optioned Price = $1,620
Contact your SEL sales representative today for a quote
on the configuration and quantity needed for your application.
|
|
SEL-351R
Recloser Control
Use
the SEL-351R for simple recloser control upgrades with
advanced directional overcurrent and frequency elements,
and communications-assisted protection schemes.
The
SEL-351R Recloser Control, derived from SEL's premiere
distribution relay, the SEL-351 Relay, combines traditional
recloser control functions with technologically advanced
SEL relaying features such as phase and ground directional
elements, multilevel under- and overfrequency trip
and control, and high-accuracy metering. Compatibility
with standard control cable and mounting dimensions
makes retrofitting fast and convenient, and the large
operator controls and simple settings make the SEL-351R
very user friendly.
 
*Budgetary
U.S. Retail, Quantity
1, Base Price = $3,440
Fully Optioned Price = $4,490 (Note: No accessories or cables included)
Contact your SEL sales representative today for a quote
on the configuration and quantity needed for your application.
|
SEL-651R
Available With Standard or Single-Door Enclosure
|
SEL-651R
Advanced Recloser Control
Use
the SEL-651R for advanced recloser control applications
with automatic network reconfiguration, single-phase tripping,
and harmonics metering.
The
SEL-651R is an enhanced, high-quality control that
provides advanced features to new and retrofit recloser
applications. Six voltage inputs provide source- and
load-side voltage sensing, ensuring safe and secure
alternate source logic. Reduce system and customer
impacts due to faults by using the single-phase trip
capability. Improve feeder loading by using high-accuracy
metering functions and harmonic control. Easily power
accessories with 40 W, 12 Vdc auxiliary power supply
for applications requiring additional power, such as
radios. Enable fast communications-assisted trip logic
and communications functions through the SEL-patented
MIRRORED BITS® communications
technology that provides bidirectional relay-to-relay
digital communications. The SEL-651R is certified to
IEEE C37.60 standards and is a plug-compatible replacement
for 14-pin reclosers.
*Budgetary
U.S. Retail, Quantity 1, Base Price
= $5,750
Fully Optioned Price = $7,303 (Note: No accessories or cables included)
Contact your SEL sales representative today for a quote
on the configuration and quantity needed for your application.
|
|
SEL-351A
Distribution Protection System
Select
the SEL-351A Distribution Protection System for complete,
economical distribution feeder protection, automation,
monitoring, and control.
Lowered costs and advanced
features for integrated protection, monitoring, and
control schemes are offered in this wire-alike upgrade
for the popular SEL-251 Relay. Provides primary or
backup overcurrent protection with directional control
on distribution systems with sensitive phase, negative-sequence,
residual, and neutral overcurrent elements. Includes
under-/overfrequency elements, accurate metering, reclosing
control, and an optional local front-panel display.
 
*Budgetary
U.S. Retail,
Quantity 1, Base Price = $1,790
Fully Optioned Price = $2,765
Contact your SEL sales representative today
for a quote on the configuration and quantity needed for
your application.
|
|
SEL-501
Dual Universal Overcurrent Relay
Simplify
protection in two-high switchgear with two independent
sets of protection elements in one compact relay.
The SEL-501
Dual Universal Overcurrent Relay is two complete sets
of protection; both can be configured as one of five
basic relays.
 
*Budgetary
U.S. Retail, Quantity 1, Base Price = $1,000
Fully Optioned Price = $1,407
Contact your SEL sales representative today
for a quote on the configuration and quantity needed for
your application. |
|
SEL-551
Overcurrent/Reclosing Relay
Combine
overcurrent protection and multiple-shot reclosing in one
compact relay.
The SEL-551
Overcurrent/Reclosing Relay replaces the many relays,
control switches, and wiring required in traditional
distribution substation protection and control panels.
The relay also replaces line recloser control packages
at a fraction of the cost.
 
*Budgetary
U.S. Retail, Quantity 1, Base Price = $840
Fully Optioned Price = $982
Contact your SEL sales representative today
for a quote on the configuration and quantity needed for
your application.
|
|
SEL-551C
Overcurrent/Reclosing Relay
Comprehensive
overcurrent protection, multiple-shot reclosing, and new
I/O mix with optional front and rear communications in
one compact relay.
The SEL-551C
Relay provides overcurrent relay users with new flexibility
in distribution system protection. The SEL-551C provides
six inputs and three outputs, with up to two communications
ports, for more control options. The SELOGIC® control
equations have added rising and falling edge triggers
and latches for custom logic applications.
 
*Budgetary
U.S. Retail, Quantity 1, Base Price = $840
Fully Optioned Price = $1,024
Contact your SEL sales representative today
for a quote on the configuration and quantity needed for
your application.
|
|
SEL Fault
Indicators
Help
reduce outage time and provide faster fault location.
Fault indicators are available in several
models with multiple options to meet customer requirements.
The product line includes models for overhead lines,
underground cables, pad-mounted transformers and switchgear,
and subsurface vaults.
|
|
SEL-2100
Logic Processor
Create
solutions with MIRRORED BITS® communications
and protection logic from SEL.
Implement
low cost, high speed bus protection, automated bus
sectionalizing, breaker failure protection, multiple
terminal line protection, or other applications by
interconnecting up to 15 devices using resident MIRRORED BITS communications.
 
*Budgetary
U.S. Retail, Quantity
1, Base Price = $2,100
Fully Optioned Price = $2,835
Contact your SEL sales representative today
for a quote on the configuration and quantity needed for
your application.
|
 |
SEL-9510 Control Switch Module
The SEL-9510 Control Switch Module easily adds
independent local control and indication to any
installation.
Use the SEL-9510 everywhere independent local control is
needed. High-visibility status indicators are viewable from almost any angle and at a distance. Field tested arcsuppression
technology provides years of reliable service
with less contact wear.
*Budgetary U.S. Retail, Quantity
1, Base Price = $300.
Fully Optioned Price: $365
Contact your SEL sales representative today for a quote on
the configuration and quantity needed for your application.
|
|
SEL-2505
Remote I/O Module
Directly
convert device inputs/outputs to MIRRORED BITS® communications.
Reduce operating time, add
self-testing, and simplify wiring for auxiliary inputs
and outputs.
 
*Budgetary
U.S. Retail, Quantity
1, Base Price = $525
Fully Optioned Price = $1,575
Contact your SEL sales representative today for a quote
on the configuration and quantity needed for your application.
|
| Other
SEL-200 Series Distribution Products |
|
|

2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990
|
|