Ethernet Communications
Connect the components of your network with highly reliable SEL components and cables. Convert from copper to fiber-optic Ethernet links to improve safety and data integrity in applications near electrical lines or equipment.
- SEL ICON™—Integrated Communications Optical Network

SEL is changing the face of utility communications with the SEL ICON. The ICON combines SONET Multiplexer and Ethernet switch capabilities in a single scalable platform. The ICON provides eight Ethernet drop ports with the ability to add dedicated DS0 voice and data access modules to support a variety of data interface formats.
- Learn more
- SEL-2725 Five-Port Ethernet Switch

The SEL-2725 is an unmanaged five-port switch and copper-to-fiber media converter. Apply to build reliable, safe Ethernet networks in electrical substations, plants, and other mission-critical sites.
- Learn more
- SEL-3620 Ethernet Security Gateway

The substation-hardened SEL-3620 secures all Ethernet communications between your private networks and interoperates with existing business IT and control systems over an Internet Protocol Security (IPsec) virtual private network (VPN). The SEL-3620 protects your private network from malicious traffic with an integrated firewall and strong authentication access control. Apply the SEL-3620 to satisfy your business requirements for securing routable protocols or data crossing the electronic security perimeter (ESP). The SEL-3620 provides up to 16 VPN network connections on three Ethernet ports.
- Learn more
- SEL-2890 Ethernet Transceiver

Adds Ethernet connectivity to an SEL device using its EIA-232 serial port.
- Learn more
- Ethernet Cables

Implement Ethernet network connections with reliable fiber-optic or shielded-twisted-pair (STP) copper cables.
- Learn more