Literature Careers Products Services Contact Home Home
Products > Generator and Motor

 

Learn More About SEL Generator & Motor Protection
Learn More About SEL Generator & Motor Protection Learn More About SEL Generator & Motor Protection Learn More About SEL Generator & Motor Protection

 

SEL-300G Generator Relay

SEL-300G Generator Relay
Apply the SEL-300G Relay for comprehensive primary and backup generator protection.

In order to make technology available for the first time that complies with IEEE turbine protection standards, SEL has applied its expertise in the production of microprocessor-based relays to create the SEL-300G, a generator relay that includes several unique features designed for unsurpassed protection, monitoring, and control of electrical generators. SEL designed the SEL-300G to meet the needs of a variety of users, including utility and industrial power plants and generator set manufacturers.
UL CSA CE

*Budgetary U.S. Retail, Quantity 1, Base Price = $3,100
Fully Optioned Price = $6,680
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.


SEL-2664

SEL-2664 Field Ground Module
Minimize generator damage with field ground monitoring.

Use the SEL-2664 Field Ground Module to continuously measure Field-to-Ground Resistance. Protect your generator from excessive starting stress by detecting field ground faults prior to start-up. Continuously monitor resistance to ground during operation. Designed to work with the SEL-300G Generator Relay to provide complete generator protection. Add the SEL-2664 to the
SEL-300G to protect all the critical components in your generator.

UL CSA CE

 

*Budgetary U.S. Retail, Quantity 1, Base Price = $1,500
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.


 

SEL-749M Motor Relay
Use the SEL-749M to protect and control all types of three-phase motors, including two-speed and reduced-voltage start motors.

Get comprehensive motor protection and SEL-exclusive reporting and trending that save you money in your industrial motor plant and processes. The SEL-749M uses the latest enhancements in the SEL-patented thermal overload model to accurately track the heating effects of operating and cyclic overload currents. The relay offers all basic motor protection features, including short circuit, load loss, load jam, and frequent starting protection as well as imbalance current and phase-reversal protection. Add optional voltage, I/O, and communications capabilities to build the SEL-749M that is just right for your application.

UL CSA CE

*Budgetary U.S. Retail, Quantity 1, Base Price = $1,200
Fully Optioned Price = $2,120
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.


SEL-701

SEL-701 Motor Protection Relay
Protect and monitor induction motors with patented thermal modeling and innovative metering, reporting, and control.

The SEL-701 Motor Protection Relay combines comprehensive motor protection with innovative reporting functions. These reports, which include load profiling, and motor start and trend data, provide the user with an unprecedented view of the protected motor and driven load. The relay offers all basic motor protection features including short circuit, load loss, load jam, and frequent starting protection as well as unbalance current and phase reversal protection. The patented motor thermal protection element used by the SEL-701 accurately tracks the heating effects of overloads and unbalance current.
CSA CE

*Budgetary U.S. Retail, Quantity 1, Base Price = $1,530
Fully Optioned Price = $2,660
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.


SEL-701-1 Monitor
Implement Enhanced Substation Apparatus Monitor and Control.

Each individually programmable RTD has three alarm levels for enhanced thermal monitoring and control of critical substation apparatus.
CSA

*Budgetary U.S. Retail, Quantity 1, Base Price = $1,530
Fully Optioned Price = $2,370
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.


SEL-710 Motor Protection Relay
61850

SEL-710 Motor Protection Relay
Apply advanced motor protection for the industry's toughest applications.

The SEL-710 Motor Protection Relay combines comprehensive motor protection with innovative thermal modeling. These thermal models, provide the motor protection a larger window of operation during transition states such as start ups. The relay offers not only basic motor protection features but also slip calculations, Ethernet capabilities, and several other industry leading features.

UL CSAGSA

*Budgetary U.S. Retail, Quantity 1, Base Price = $2,850
Fully Optioned Price = $5,690
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.




SEL-501 Dual Universal Overcurrent Relay
Simplify protection in two-high switchgear with two independent sets of protection elements in one compact relay.

The SEL-501 Dual Universal Overcurrent Relay is two complete sets of protection; both can be configured as one of five basic relays.
UL CSA

*Budgetary U.S. Retail, Quantity 1, Base Price = $1,000
Fully Optioned Price = $1,407
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.




SEL-547 Distributed Generator Interconnection Relay
Apply low-cost, compact package with essential protection and control elements for distributed generation.

Apply the flexible SEL-547 at the transfer switch site (interconnection point between the utility and the customer) and at each individual generator site. When the SEL-547 at the transfer switch site detects utility supply problems, it separates the customer system from the utility supply. When the SEL-547 at an individual generator site detects a system problem that could adversely affect the generator, it separates the individual generator from the rest of the system. The SEL-547 product flyer figures show examples of the SEL-547 "in action" at the transfer switch site and at an individual generator site. Other applications and scenarios are possible.

CSA

*Budgetary U.S. Retail, Quantity 1, Base Price = $1000
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.


SEL-587 Current Differential Relay

SEL-587 Current Differential Relay
Provide inexpensive differential protection for two-winding transformers or other two-terminal apparatus.

The SEL-587 Current Differential/Overcurrent Relay provides complete protection for any two-input apparatus such as transformers, motors, generators, and reactors. It replaces both differential and overcurrent protection and provides event reporting for quick analysis of any problem.
UL CSA

*Budgetary U.S. Retail, Quantity 1, Base Price = $2,080
Fully Optioned Price = $2,222
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.


SEL-2100

SEL-2100 Logic Processor
Create solutions with MIRRORED BITS® communications and protection logic from SEL.

Implement low cost, high speed bus protection, automated bus sectionalizing, breaker failure protection, multiple terminal line protection, or other applications by interconnecting up to 15 devices using resident MIRRORED BITS communications.
UL CSA CE

*Budgetary U.S. Retail, Quantity 1, Base Price = $2,100
Fully Optioned Price = $2,835
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.


SEL-2505 Remote I/O Module

SEL-2505 Remote I/O Module
Directly convert device inputs/outputs to MIRRORED BITS® communications.

Reduce operating time, add self-testing, and simplify wiring for auxiliary inputs and outputs.
UL CSA

*Budgetary U.S. Retail, Quantity 1, Base Price = $525
Fully Optioned Price = $1,575
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.


SEL-2600

SEL-2600A RTD Module
Acquire and transmit Resistance Temperature Detector (RTD) thermal data from transformers, motors, generators, or other apparatus. Now with Best-in-Class electrical noise rejection!

The SEL-2600A RTD Module is a simple, robust device designed to accept inputs from industry standard RTDs. Measure and transmit temperature data from motors, generators, transformers, breakers, or other power system apparatus. Connects through optical fiber to SEL-300G, SEL-421, and SEL-701 Relays, SEL-701-1 Monitor, and SEL-2030 and SEL-2032 Communications Processors.

UL CSA CE

*Budgetary U.S. Retail, Quantity 1, Base Price = $790
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.

SEL-2600

SEL-2600D RTD Module
Acquire and transmit Resistance Temperature Detector (RTD) thermal data from transformers, motors, generators, or other apparatus. Now with Best-in-Class electrical noise rejection!

The SEL-2600D RTD Module is a simple, robust 125 v dc powered device designed to accept inputs from industry standard RTDs. Measure and transmit temperature data from motors, generators, transformers, breakers, or other power system apparatus. Connects through optical fiber to SEL-300G, SEL-421, and SEL-701 Relays, SEL-701-1 Monitor, and SEL-2030 and SEL-2032 Communications Processors.

*Budgetary U.S. Retail, Quantity 1, Base Price = $790
Contact your SEL sales representative today for a quote on the configuration and quantity needed for your application.


Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990