Literature Careers Products Services Contact Home Home

Generator Protection

Increase System Availability Using SEL Generator Protection

SEL has set the standard in generator protection. Apply SEL generator protection products and avoid expensive equipment damage and failure while maintaining system performance and increasing availability. SEL quality tested features provide complete primary and backup protection from all types of faults. Upgrade to an SEL world-class protection system today and be confident that your generation system will be working tomorrow.

 

Advantages of SEL Generator Protection

  • SEL products lead the industry with the highest MTBF (over 300 years).
  • Ten-year, no hassle warranty.
  • Large range of use with low base prices and optional generator protection features for custom systems.
  • Easy application and quick retrofitting abilities.

Use SEL for Comprehensive Generator Protection

 

SEL-300G Generator Relay
Protect Your Generator System
With SEL-300G Generator Relays

Generator Protection Technical Papers

  Avoid Generator and System Damage Due to Slow Synchronizing Breaker

  Reliability Analysis for a Generation Shedding Scheme on the CFE Main Transmission Network

  Rating CTs for Low Impedance Bus and Machine Differential Applications


SEL University - Generation System Protection (PROT 409)

SEL UniversityThis generator protection course provides an in-depth study of the methods used in designing complete protection for generation systems.  Course participants will study and discuss generator protection methods and relay setting calculation.  At the conclusion of this course, students will be able to apply generator protection principles and calculate critical generator protection elements for system implementation. 

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990