Literature Careers Products Services Contact Home Home

 

Motor Protection

 

Motor Protection

 

Keep Your Processes Running With SEL Reliability

SEL understands how critical it is to provide continuous reliable motor protection. That is why SEL offers an industry-leading product with the most extensive warranty. SEL motor protection relays give customers a custom fit motor protection system with easy installation, for both retrofit and new application.

Advantages of SEL Motor Protection

  • SEL products lead the industry with the highest mean time between failure (MTBF) (over 300 years)
  • Ten-year, no-hassle warranty
  • Easy application covering most protection functions. Low base prices with optional motor protection application add-in cards.

 

AC Motor Protection Books by Stanely Zocholl

Use SEL for Complete Motor Protection

  • Apply the SEL-749M Motor Relay to control and protect three-phase induction motors, including two-speed and reduced-voltage start motors.
  • Apply the SEL-701 Motor Protection Relay to protect and monitor induction motors with patented thermal modeling and innovative metering, reporting, and control.
  • Apply the Best-in-Class external SEL-2600A RTD Module.
  • The SEL-710 Motor Protection Relay features the industry's most accurate motor protection together with settings, mounting, and communication options designed for easy application. The SEL-710 with AccuTrack™ Thermal Model determines the longest safe starting time (no speed switch needed) and reduces wait time between motor starts up to 33%. Choose from eight communication protocols, including Ethernet, Modbus®, IEC 61850, and DeviceNet® for fast integration into control systems.

SEL Mounting AccessoriesSEL Mounting Accessories

Mounting accessories for replacing aging relays with SEL motor protection devices.

 


New! SEL-710 Motor Protection Relay

Motor Protection Technical Papers

 

SEL-749M Motor Relay

Protect Your Motor System With SEL-749M Motor Relays

 

SEL University - Induction Motor Protection  (APP 405)

SEL UniversityThis motor protection course explores full utilization of SEL Motor Relays to protect induction motors within an industrial setting. In-depth, hands-on application and settings examples will show students how they can implement complete motor protection and control. Students will gain a comprehensive understanding of motor protection application philosophies, including the patented Thermal Protection Model, which is integrated into the SEL-749M and SEL-701 Motor Relays.

Making Electric Power Safer, More Reliable, and More Economical
Schweitzer Engineering Labs
2350 NE Hopkins Court - Pullman, WA 99163 – USA
Phone: +1.509.332.1890 - Fax: +1.509.332.7990